1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

RS PRO Current Transformer

CURRENT TRANSFORMERS

RS PRO Current Transformer
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 632.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro CT’s are square type and encapsulated with polycarbonate. These metering CT’s feature sealable terminal covers and a wide range of primary current ratings. Available in various, Bus bar sizes, case widths, and mounting options.

Comprehensive class accuracy
Cost effective moulded case current transformer
Various mounting options including wall mounting, cable mounting and bus bar mounting
Wire sealable terminal covers
Primary current 5A to 7500A
Secondary current 1A or 5A
Over current limiting factor FS5, FS10, FS15
Rated frequency 50Hz or 60Hz
Rated continuous thermal current (standard) 1,2 x in
Rated short time thermal current with 60 x in, 1 s (Max 40kA)
Rated isolation level 0.72/3 kV or 0.72/4 kV
Altitude up to 2000 m
Ambient temperature -5°C to + 55°C (0-95% relative humidity,non condensing!)
Storage temperature -25°C to + 70°C

 
Part Number
1718767 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 632.03

฿ 446.15

CURRENT TRANSFORMERS 1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1718767 in the RS PRO Current Transformer series.