(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Meters (Options, Others)

Meters (optional/others) are optional items used for various types of meters such as digital panel meters and time interval meters. There are current transformers, current dividers, mounting magnets, panel mounting bezels, etc. Current transformers are used for measuring instruments. They are small, have excellent electrical insulation, use a molding method, and have a terminal on the top to facilitate wiring work. Shunts are used to extend the measurement range of ammeters. The mounting magnet is used to attach and fix to the measuring instrument panel. It is firmly fixed with a strong magnet and can be easily installed without the need for a DIN rail or wooden board. The panel mounting bezel is used to mount the digital panel meter beautifully and safely. The feature is that it is made of sturdy plastic and has excellent vibration resistance, and the panel can be securely mounted by fixing with metal screws.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 3 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • 11 Day(s) or Less
  • Others
39 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    CT Extension Cable

    CT Extension Cable

    WATANABEDENKI

    A 3 m extension cable for CTL-BUN-2P manufactured by Watanabe Electric Industry. Supports extension connections with up to 3 cables.

    [Features]
    · An extension cable used for extending the connection cables of the main body and CT.
    · Connectors are provided on both cable ends to enable single-action connection.
    · Compatible models: WTM, WPC
    From: ฿ 1,504.55
    Days to Ship: day to ship 13 Day(s)
    day to ship 13 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Small Divided CTL-10

    Small Divided CTL-10

    WATANABEDENKI

    Small partitioned CT to use together with Watanabe Electric Industry made measuring device.
    [Features]
    ・ Small partitioned CT that can be attached without removing wire connection.
    ・ Drastically reduces man-hours, regardless of new or existing establishment.
    ・ Divided shape enable to attach live cables.
    ・It can install with single-action.
    ・ Built-in protection circuit when opening the secondary side.
    ・ It can be even set in a very small space inside board.
    From: ฿ 2,762.80
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Current Transformer, 5mm diameter, 5A Input, 500:1
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Current Transformer, 5mm diameter, 5A Input, 500:1

    RS Pro

    Specifications
    Current Ratio = 500:1
    Bore Size = 5mm
    Input Current = 5A
    Overall Width = 9.53mm
    Overall Depth = 20.4mm
    Minimum Temperature = -40°C
    Maximum Temperature = +120°C
    Mounting Type = PCB Mount
    Dimensions = 17.2 x 9.53 x 20.4 mm
    From: ฿ 229.60
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Meter Option (Current Transformer / Shunt)
    Meter Option (Current Transformer / Shunt)
    Meter Option (Current Transformer / Shunt)

    Meter Option (Current Transformer / Shunt)

    MISUMI

    Digital Panel Meter Current Measurement Options
    From: ฿ 5,577.86
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Instrument for Panel Shunt for Direct Current Ammeter, SE Series
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Instrument for Panel Shunt for Direct Current Ammeter, SE Series

    PATLITE (KASUGA)

    [Features]
    · Full lineup of shunts for direct current ammeters compatible with 1-5000 A of rated current is available.
    · Rated voltage drop: 60 mV; class: 0.5.
    [Applications]
    · Ideal for widening measurement range of ammeter.
    From: ฿ 1,008.39
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Time Interval Meter K3HB-P, Optional Product
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Time Interval Meter K3HB-P, Optional Product

    OMRON

    [Features]
    · Time interval meter K3HB-P optional item
    From: ฿ 667.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    CT Connection Cable

    CT Connection Cable

    WATANABEDENKI

    A cable for connecting a measuring instrument and CT manufactured by Watanabe Electric Industry.

    [Features]
    · An extension cable used for extending the connection cables of the main body and CT.
    · Connectors are provided on both cable ends to enable single-action connection.
    · Compatible models: WTM, WPC
    From: ฿ 1,515.75
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Magnet for Mounting

    Magnet for Mounting

    WATANABEDENKI

    A separately sold magnet for mounting the main body of measuring instruments manufactured by Watanabe Electric Industry.

    [Features]
    · Mounted on the rear of the main body, this fixes the main body through magnetic force.
    · Sold as a set of 2.
    · Compatible models: WPC, WMS-PE1N
    From: ฿ 1,502.58
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Divided CT, WCTF-100/200/400/600 Series

    Divided CT, WCTF-100/200/400/600 Series

    WATANABEDENKI

    Split CT that can input primary alternating high-current in WPC.
    [Features]
    · It enables to attach without removing wire connection.
    · It can set even in small space inside panel.
    · It enables to reduce number of work drastically regardless of new or existing establishment.
    ・ Divided shape enable to attach live cables.
    · It enables to install with single-action.
    ・ Built-in protection circuit when opening the secondary side.
    [Applications]
    · Dedicated type of split CT using a combination of WPC.
    From: ฿ 2,345.71
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Current Sense Transformer
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Current Sense Transformer

    RS Pro

    RS Pro PCB mount current transformers encapsulated in UL94 V0 rated plastic Storage temperature -55°C to +130°C.
    Ground fault detection
    Metering
    Analog to digital circuits
    Sensing overload current
    From: ฿ 367.37
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    High Accuracy Current Transformers
    Until 30/06/2024

    Sale
    Until 30/06/2024

    High Accuracy Current Transformers

    RS Pro

    RS Pro high current transformers feature a primary current range 50-150A, 1% accuracy. These current transformers also have dielectric with stand voltage 4KVrms, operating frequency 50/60 Hz, rated burden resistance 33 Ω, all materials UL94-VO and operating temperature -40°C to =85°C
    From: ฿ 269.50
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Base Mounted Current Transformer, 33 x 23mm diameter, 250A Input, 5 A Output, 250:5
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Base Mounted Current Transformer, 33 x 23mm diameter, 250A Input, 5 A Output, 250:5

    RS Pro

    Specifications
    Current Ratio = 250:5
    Bore Size = 33 x 23mm
    Transformer Type = Base Mounted
    Input Current = 250A
    Output Current = 5 A
    Overall Height = 106mm
    Overall Width = 93mm
    Overall Depth = 40mm
    Minimum Temperature = +20°C
    Maximum Temperature = +70°C
    Mounting Type = Surface Mount
    Dimensions = 93 x 40 x 106 mm
    From: ฿ 1,745.47
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Base Mounted Current Transformer, 35mm diameter, 100A Input, 5 A Output, 100:5
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Base Mounted Current Transformer, 35mm diameter, 100A Input, 5 A Output, 100:5

    RS Pro

    Specifications
    Current Ratio = 100:5
    Bore Size = 35mm
    Transformer Type = Base Mounted
    Input Current = 100A
    Output Current = 5 A
    Overall Height = 87.5mm
    Overall Width = 105mm
    Overall Depth = 38mm
    Mounting Type = Surface Mount
    For Use With = MCCB
    From: ฿ 1,023.23
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Base Mounted Current Transformer, 35mm diameter, 160A Input, 5 A Output, 160:5
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Base Mounted Current Transformer, 35mm diameter, 160A Input, 5 A Output, 160:5

    RS Pro

    Specifications
    Current Ratio = 160:5
    Bore Size = 35mm
    Transformer Type = Base Mounted
    Input Current = 160A
    Output Current = 5 A
    Overall Height = 87.5mm
    Overall Width = 105mm
    Overall Depth = 38mm
    Mounting Type = Surface Mount
    For Use With = MCCB
    From: ฿ 1,570.45
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Base Mounted Current Transformer, 35mm diameter, 250A Input, 5 A Output, 250:5
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Base Mounted Current Transformer, 35mm diameter, 250A Input, 5 A Output, 250:5

    RS Pro

    Specifications
    Current Ratio = 250:5
    Bore Size = 35mm
    Transformer Type = Base Mounted
    Input Current = 250A
    Output Current = 5 A
    Overall Height = 87.5mm
    Overall Width = 105mm
    Overall Depth = 38mm
    Mounting Type = Surface Mount
    For Use With = MCCB
    From: ฿ 1,583.63
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Clip Fit Current Transformer, 21 x 10mm diameter, 100A Input, 5 A Output, 100:5
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Clip Fit Current Transformer, 21 x 10mm diameter, 100A Input, 5 A Output, 100:5

    RS Pro

    Specifications
    Current Ratio = 100:5
    Bore Size = 21 x 10mm
    Transformer Type = Clip Fit
    Input Current = 100A
    Output Current = 5 A
    Overall Height = 65mm
    Overall Width = 45mm
    Overall Depth = 40mm
    Minimum Temperature = -5°C
    Maximum Temperature = +55°C
    Mounting Type = Surface Mount
    Dimensions = 45 x 40 x 65 mm
    From: ฿ 475.47
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Clip Fit Current Transformer, 21 x 10mm diameter, 50A Input, 5 A Output, 50:5
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Clip Fit Current Transformer, 21 x 10mm diameter, 50A Input, 5 A Output, 50:5

    RS Pro

    Specifications
    Current Ratio = 50:5
    Bore Size = 21 x 10mm
    Transformer Type = Clip Fit
    Input Current = 50A
    Output Current = 5 A
    Overall Height = 65mm
    Overall Width = 7.2mm
    Overall Depth = 40mm
    Minimum Temperature = -5°C
    Maximum Temperature = +55°C
    Mounting Type = Surface Mount
    Dimensions = 45 x 40 x 65 mm
    From: ฿ 475.47
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Clip Fit Current Transformer, 21 x 10mm diameter, 60A Input, 5 A Output, 60:5
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Clip Fit Current Transformer, 21 x 10mm diameter, 60A Input, 5 A Output, 60:5

    RS Pro

    Specifications
    Current Ratio = 60:5
    Bore Size = 21 x 10mm
    Transformer Type = Clip Fit
    Input Current = 60A
    Output Current = 5 A
    Overall Height = 65mm
    Overall Width = 7.2mm
    Overall Depth = 40mm
    Minimum Temperature = -5°C
    Maximum Temperature = +55°C
    Mounting Type = Surface Mount
    Dimensions = 45 x 40 x 65 mm
    From: ฿ 475.47
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Clip Fit Current Transformer, 21 x 10mm diameter, 80A Input, 5 A Output, 80:5
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Clip Fit Current Transformer, 21 x 10mm diameter, 80A Input, 5 A Output, 80:5

    RS Pro

    Specifications
    Current Ratio = 80:5
    Bore Size = 21 x 10mm
    Transformer Type = Clip Fit
    Input Current = 80A
    Output Current = 5 A
    Overall Height = 65mm
    Overall Width = 7.2mm
    Overall Depth = 40mm
    Minimum Temperature = -5°C
    Maximum Temperature = +55°C
    Mounting Type = Surface Mount
    Dimensions = 45 x 40 x 65 mm
    From: ฿ 475.47
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Clip Fit Current Transformer, 30 x 10mm diameter, 100A Input, 5 A Output, 100:5
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Clip Fit Current Transformer, 30 x 10mm diameter, 100A Input, 5 A Output, 100:5

    RS Pro

    Specifications
    Current Ratio = 100:5
    Bore Size = 30 x 10mm
    Transformer Type = Clip Fit
    Input Current = 100A
    Output Current = 5 A
    Overall Height = 70mm
    Overall Width = 50mm
    Overall Depth = 31mm
    Minimum Temperature = -5°C
    Maximum Temperature = +55°C
    Mounting Type = Surface Mount
    Dimensions = 50 x 31 x 70 mm
    From: ฿ 609.77
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Clip Fit Current Transformer, 30 x 10mm diameter, 125A Input, 5 A Output, 125:5
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Clip Fit Current Transformer, 30 x 10mm diameter, 125A Input, 5 A Output, 125:5

    RS Pro

    Specifications
    Current Ratio = 125:5
    Bore Size = 30 x 10mm
    Transformer Type = Clip Fit
    Input Current = 125A
    Output Current = 5 A
    Overall Height = 70mm
    Overall Width = 50mm
    Overall Depth = 31mm
    Minimum Temperature = -5°C
    Maximum Temperature = +55°C
    Mounting Type = Surface Mount
    Dimensions = 50 x 31 x 70 mm
    From: ฿ 609.77
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Clip Fit Current Transformer, 30 x 10mm diameter, 200A Input, 5 A Output, 200:5
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Clip Fit Current Transformer, 30 x 10mm diameter, 200A Input, 5 A Output, 200:5

    RS Pro

    Specifications
    Current Ratio = 200:5
    Bore Size = 30 x 10mm
    Transformer Type = Clip Fit
    Input Current = 200A
    Output Current = 5 A
    Overall Height = 70mm
    Overall Width = 50mm
    Overall Depth = 31mm
    Minimum Temperature = -5°C
    Maximum Temperature = +55°C
    Mounting Type = Surface Mount
    Dimensions = 50 x 31 x 70 mm
    From: ฿ 427.33
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Clip Fit Current Transformer, 30 x 10mm diameter, 300A Input, 5 A Output, 300:5
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Clip Fit Current Transformer, 30 x 10mm diameter, 300A Input, 5 A Output, 300:5

    RS Pro

    Specifications
    Current Ratio = 300:5
    Bore Size = 30 x 10mm
    Transformer Type = Clip Fit
    Input Current = 300A
    Output Current = 5 A
    Overall Height = 70mm
    Overall Width = 50mm
    Overall Depth = 31mm
    Minimum Temperature = -5°C
    Maximum Temperature = +55°C
    Mounting Type = Surface Mount
    Dimensions = 50 x 31 x 70 mm
    From: ฿ 463.47
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Clip Fit Current Transformer, 30 x 10mm diameter, 500A Input, 5 A Output, 500:5
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Clip Fit Current Transformer, 30 x 10mm diameter, 500A Input, 5 A Output, 500:5

    RS Pro

    Specifications
    Current Ratio = 500:5
    Bore Size = 30 x 10mm
    Transformer Type = Clip Fit
    Input Current = 500A
    Output Current = 5 A
    Overall Height = 70mm
    Overall Width = 50mm
    Overall Depth = 31mm
    Minimum Temperature = -5°C
    Maximum Temperature = +55°C
    Mounting Type = Surface Mount
    Dimensions = 50 x 31 x 70 mm
    From: ฿ 769.35
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Clip Fit Current Transformer, 30 x 10mm diameter, 80A Input, 5 A Output, 80:5
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Clip Fit Current Transformer, 30 x 10mm diameter, 80A Input, 5 A Output, 80:5

    RS Pro

    Specifications
    Current Ratio = 80:5
    Bore Size = 30 x 10mm
    Transformer Type = Clip Fit
    Input Current = 80A
    Output Current = 5 A
    Overall Height = 70mm
    Overall Width = 50mm
    Overall Depth = 31mm
    Minimum Temperature = -5°C
    Maximum Temperature = +55°C
    Mounting Type = Surface Mount
    Dimensions = 50 x 31 x 70 mm
    From: ฿ 609.77
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Clip Fit Current Transformer, 30 x 11mm diameter, 100A Input, 5 A Output, 100:5
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Clip Fit Current Transformer, 30 x 11mm diameter, 100A Input, 5 A Output, 100:5

    RS Pro

    Specifications
    Current Ratio = 100:5
    Bore Size = 30 x 11mm
    Transformer Type = Clip Fit
    Input Current = 100A
    Output Current = 5 A
    Overall Height = 78mm
    Overall Width = 62mm
    Overall Depth = 40mm
    Minimum Temperature = -5°C
    Maximum Temperature = +55°C
    Mounting Type = Surface Mount
    Dimensions = 62 x 40 x 78 mm
    From: ฿ 740.37
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Clip Fit Current Transformer, 30 x 11mm diameter, 125A Input, 5 A Output, 125:5
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Clip Fit Current Transformer, 30 x 11mm diameter, 125A Input, 5 A Output, 125:5

    RS Pro

    Specifications
    Current Ratio = 125:5
    Bore Size = 30 x 11mm
    Transformer Type = Clip Fit
    Input Current = 125A
    Output Current = 5 A
    Overall Height = 78mm
    Overall Width = 62mm
    Overall Depth = 40mm
    Minimum Temperature = -5°C
    Maximum Temperature = +55°C
    Mounting Type = Surface Mount
    Dimensions = 62 x 40 x 78 mm
    From: ฿ 1,087.03
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Clip Fit Current Transformer, 40 x 11mm diameter, 250A Input, 5 A Output, 250:5
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Clip Fit Current Transformer, 40 x 11mm diameter, 250A Input, 5 A Output, 250:5

    RS Pro

    Specifications
    Current Ratio = 250:5
    Bore Size = 40 x 11mm
    Transformer Type = Clip Fit
    Input Current = 250A
    Output Current = 5 A
    Overall Height = 78mm
    Overall Width = 62mm
    Overall Depth = 40mm
    Minimum Temperature = -5°C
    Maximum Temperature = +55°C
    Mounting Type = Surface Mount
    Dimensions = 62 x 40 x 78 mm
    From: ฿ 565.78
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Clip Fit Current Transformer, 40 x 11mm diameter, 400A Input, 5 A Output, 400:5
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Clip Fit Current Transformer, 40 x 11mm diameter, 400A Input, 5 A Output, 400:5

    RS Pro

    Specifications
    Current Ratio = 400:5
    Bore Size = 40 x 11mm
    Transformer Type = Clip Fit
    Input Current = 400A
    Output Current = 5 A
    Overall Height = 78mm
    Overall Width = 62mm
    Overall Depth = 40mm
    Minimum Temperature = -5°C
    Maximum Temperature = +55°C
    Mounting Type = Surface Mount
    Dimensions = 62 x 40 x 78 mm
    From: ฿ 589.83
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Clip Fit Current Transformer, 41 x 41mm diameter, 500A Input, 5 A Output, 500:5
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Clip Fit Current Transformer, 41 x 41mm diameter, 500A Input, 5 A Output, 500:5

    RS Pro

    Specifications
    Current Ratio = 500:5
    Bore Size = 41 x 41mm
    Transformer Type = Clip Fit
    Input Current = 500A
    Output Current = 5 A
    Overall Height = 98mm
    Overall Width = 74mm
    Overall Depth = 45mm
    Minimum Temperature = -5°C
    Maximum Temperature = +55°C
    Mounting Type = Surface Mount
    Dimensions = 74 x 45 x 98 mm
    From: ฿ 1,609.47
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Clip Fit Current Transformer, 62 x 40mm diameter, 10A Input, 5 A Output, 10:5
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Clip Fit Current Transformer, 62 x 40mm diameter, 10A Input, 5 A Output, 10:5

    RS Pro

    Specifications
    Current Ratio = 10:5
    Bore Size = 62 x 40mm
    Transformer Type = Clip Fit
    Input Current = 10A
    Output Current = 5 A
    Overall Height = 78mm
    Overall Width = 62mm
    Overall Depth = 40mm
    Minimum Temperature = -5°C
    Maximum Temperature = +55°C
    Mounting Type = Surface Mount
    Dimensions = 62 x 40 x 78 mm
    From: ฿ 746.32
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Clip Fit Current Transformer, 62 x 40mm diameter, 20A Input, 5 A Output, 20:5
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Clip Fit Current Transformer, 62 x 40mm diameter, 20A Input, 5 A Output, 20:5

    RS Pro

    Specifications
    Current Ratio = 20:5
    Bore Size = 62 x 40mm
    Transformer Type = Clip Fit
    Input Current = 20A
    Output Current = 5 A
    Overall Height = 78mm
    Overall Width = 62mm
    Overall Depth = 40mm
    Minimum Temperature = -5°C
    Maximum Temperature = +55°C
    Mounting Type = Surface Mount
    Dimensions = 62 x 40 x 78 mm
    From: ฿ 1,118.63
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Clip Fit Current Transformer, 74 x 45mm diameter, 40A Input, 5 A Output, 40:5
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Clip Fit Current Transformer, 74 x 45mm diameter, 40A Input, 5 A Output, 40:5

    RS Pro

    Specifications
    Current Ratio = 40:5
    Bore Size = 74 x 45mm
    Transformer Type = Clip Fit
    Input Current = 40A
    Output Current = 5 A
    Overall Height = 98mm
    Overall Width = 74mm
    Overall Depth = 45mm
    Minimum Temperature = -5°C
    Maximum Temperature = +55°C
    Mounting Type = Surface Mount
    Dimensions = 74 x 45 x 98 mm
    From: ฿ 1,391.20
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Clip Fit Current Transformer, 80 x 12mm diameter, 1250A Input, 5 A Output, 1250:5
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Clip Fit Current Transformer, 80 x 12mm diameter, 1250A Input, 5 A Output, 1250:5

    RS Pro

    Specifications
    Current Ratio = 1250:5
    Bore Size = 80 x 12mm
    Transformer Type = Clip Fit
    Input Current = 1250A
    Output Current = 5 A
    Overall Height = 126mm
    Overall Width = 104mm
    Overall Depth = 45mm
    Minimum Temperature = -5°C
    Maximum Temperature = +55°C
    Mounting Type = Surface Mount
    Dimensions = 104 x 45 x 126 mm
    From: ฿ 1,324.18
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Current Transformer
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Current Transformer

    RS Pro

    RS Pro CT’s are square type and encapsulated with polycarbonate. These metering CT’s feature sealable terminal covers and a wide range of primary current ratings. Available in various, Bus bar sizes, case widths, and mounting options.

    Comprehensive class accuracy
    Cost effective moulded case current transformer
    Various mounting options including wall mounting, cable mounting and bus bar mounting
    Wire sealable terminal covers
    Primary current 5A to 7500A
    Secondary current 1A or 5A
    Over current limiting factor FS5, FS10, FS15
    Rated frequency 50Hz or 60Hz
    Rated continuous thermal current (standard) 1,2 x in
    Rated short time thermal current with 60 x in, 1 s (Max 40kA)
    Rated isolation level 0.72/3 kV or 0.72/4 kV
    Altitude up to 2000 m
    Ambient temperature -5°C to + 55°C (0-95% relative humidity,non condensing!)
    Storage temperature -25°C to + 70°C
    From: ฿ 632.03
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Current Transformer, 21 x 10mm diameter, 50:1
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Current Transformer, 21 x 10mm diameter, 50:1

    RS Pro

    Specifications
    Current Ratio = 50:1
    Bore Size = 21 x 10mm
    Overall Height = 65mm
    Overall Width = 7.2mm
    Overall Depth = 40mm
    Dimensions = 45 x 40 x 65 mm
    From: ฿ 1,068.20
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Current Transformer, 30 x 10mm diameter, 100:1
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Current Transformer, 30 x 10mm diameter, 100:1

    RS Pro

    Specifications
    Current Ratio = 100:1
    Bore Size = 30 x 10mm
    Overall Height = 70mm
    Overall Width = 50mm
    Overall Depth = 30mm
    Dimensions = 50 x 30 x 70 mm
    From: ฿ 928.18
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Current Transformer, 30 x 10mm diameter, 200:1
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Current Transformer, 30 x 10mm diameter, 200:1

    RS Pro

    Specifications
    Current Ratio = 200:1
    Bore Size = 30 x 10mm
    Overall Height = 70mm
    Overall Width = 50mm
    Overall Depth = 30mm
    Dimensions = 50 x 30 x 70 mm
    From: ฿ 992.93
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Current Transformer, 40 x 11mm diameter, 400:1
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Current Transformer, 40 x 11mm diameter, 400:1

    RS Pro

    Specifications
    Current Ratio = 400:1
    Bore Size = 40 x 11mm
    Overall Height = 78mm
    Overall Width = 62mm
    Overall Depth = 40mm
    Dimensions = 62 x 40 x 78 mm
    From: ฿ 842.67
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
Brand
Product Series
From
Days to Ship
You can add up to 6 items per a category to the compare list.
CT Extension Cable
You can add up to 6 items per a category to the compare list.
Small Divided CTL-10
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Current Transformer, 5mm diameter, 5A Input, 500:1
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Meter Option (Current Transformer / Shunt)
Meter Option (Current Transformer / Shunt)
Meter Option (Current Transformer / Shunt)
You can add up to 6 items per a category to the compare list.
Sale
Instrument for Panel Shunt for Direct Current Ammeter, SE Series
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Time Interval Meter K3HB-P, Optional Product
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
CT Connection Cable
You can add up to 6 items per a category to the compare list.
Magnet for Mounting
You can add up to 6 items per a category to the compare list.
Divided CT, WCTF-100/200/400/600 Series
You can add up to 6 items per a category to the compare list.
Sale
Current Sense Transformer
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
High Accuracy Current Transformers
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Base Mounted Current Transformer, 33 x 23mm diameter, 250A Input, 5 A Output, 250:5
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Base Mounted Current Transformer, 35mm diameter, 100A Input, 5 A Output, 100:5
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Base Mounted Current Transformer, 35mm diameter, 160A Input, 5 A Output, 160:5
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Base Mounted Current Transformer, 35mm diameter, 250A Input, 5 A Output, 250:5
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Clip Fit Current Transformer, 21 x 10mm diameter, 100A Input, 5 A Output, 100:5
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Clip Fit Current Transformer, 21 x 10mm diameter, 50A Input, 5 A Output, 50:5
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Clip Fit Current Transformer, 21 x 10mm diameter, 60A Input, 5 A Output, 60:5
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Clip Fit Current Transformer, 21 x 10mm diameter, 80A Input, 5 A Output, 80:5
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Clip Fit Current Transformer, 30 x 10mm diameter, 100A Input, 5 A Output, 100:5
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Clip Fit Current Transformer, 30 x 10mm diameter, 125A Input, 5 A Output, 125:5
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Clip Fit Current Transformer, 30 x 10mm diameter, 200A Input, 5 A Output, 200:5
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Clip Fit Current Transformer, 30 x 10mm diameter, 300A Input, 5 A Output, 300:5
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Clip Fit Current Transformer, 30 x 10mm diameter, 500A Input, 5 A Output, 500:5
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Clip Fit Current Transformer, 30 x 10mm diameter, 80A Input, 5 A Output, 80:5
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Clip Fit Current Transformer, 30 x 11mm diameter, 100A Input, 5 A Output, 100:5
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Clip Fit Current Transformer, 30 x 11mm diameter, 125A Input, 5 A Output, 125:5
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Clip Fit Current Transformer, 40 x 11mm diameter, 250A Input, 5 A Output, 250:5
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Clip Fit Current Transformer, 40 x 11mm diameter, 400A Input, 5 A Output, 400:5
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Clip Fit Current Transformer, 41 x 41mm diameter, 500A Input, 5 A Output, 500:5
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Clip Fit Current Transformer, 62 x 40mm diameter, 10A Input, 5 A Output, 10:5
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Clip Fit Current Transformer, 62 x 40mm diameter, 20A Input, 5 A Output, 20:5
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Clip Fit Current Transformer, 74 x 45mm diameter, 40A Input, 5 A Output, 40:5
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Clip Fit Current Transformer, 80 x 12mm diameter, 1250A Input, 5 A Output, 1250:5
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Current Transformer
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Current Transformer, 21 x 10mm diameter, 50:1
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Current Transformer, 30 x 10mm diameter, 100:1
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Current Transformer, 30 x 10mm diameter, 200:1
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Current Transformer, 40 x 11mm diameter, 400:1
Until 30/06/2024
Brand

WATANABEDENKI

WATANABEDENKI

RS Pro

MISUMI

PATLITE (KASUGA)

OMRON

WATANABEDENKI

WATANABEDENKI

WATANABEDENKI

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

Product Series

CT Extension Cable

Small Divided CTL-10

RS PRO Current Transformer, 5mm diameter, 5A Input, 500:1

Meter Option (Current Transformer / Shunt)

Instrument for Panel Shunt for Direct Current Ammeter, SE Series

Time Interval Meter K3HB-P, Optional Product

CT Connection Cable

Magnet for Mounting

Divided CT, WCTF-100/200/400/600 Series

Current Sense Transformer

High Accuracy Current Transformers

RS PRO Base Mounted Current Transformer, 33 x 23mm diameter, 250A Input, 5 A Output, 250:5

RS PRO Base Mounted Current Transformer, 35mm diameter, 100A Input, 5 A Output, 100:5

RS PRO Base Mounted Current Transformer, 35mm diameter, 160A Input, 5 A Output, 160:5

RS PRO Base Mounted Current Transformer, 35mm diameter, 250A Input, 5 A Output, 250:5

RS PRO Clip Fit Current Transformer, 21 x 10mm diameter, 100A Input, 5 A Output, 100:5

RS PRO Clip Fit Current Transformer, 21 x 10mm diameter, 50A Input, 5 A Output, 50:5

RS PRO Clip Fit Current Transformer, 21 x 10mm diameter, 60A Input, 5 A Output, 60:5

RS PRO Clip Fit Current Transformer, 21 x 10mm diameter, 80A Input, 5 A Output, 80:5

RS PRO Clip Fit Current Transformer, 30 x 10mm diameter, 100A Input, 5 A Output, 100:5

RS PRO Clip Fit Current Transformer, 30 x 10mm diameter, 125A Input, 5 A Output, 125:5

RS PRO Clip Fit Current Transformer, 30 x 10mm diameter, 200A Input, 5 A Output, 200:5

RS PRO Clip Fit Current Transformer, 30 x 10mm diameter, 300A Input, 5 A Output, 300:5

RS PRO Clip Fit Current Transformer, 30 x 10mm diameter, 500A Input, 5 A Output, 500:5

RS PRO Clip Fit Current Transformer, 30 x 10mm diameter, 80A Input, 5 A Output, 80:5

RS PRO Clip Fit Current Transformer, 30 x 11mm diameter, 100A Input, 5 A Output, 100:5

RS PRO Clip Fit Current Transformer, 30 x 11mm diameter, 125A Input, 5 A Output, 125:5

RS PRO Clip Fit Current Transformer, 40 x 11mm diameter, 250A Input, 5 A Output, 250:5

RS PRO Clip Fit Current Transformer, 40 x 11mm diameter, 400A Input, 5 A Output, 400:5

RS PRO Clip Fit Current Transformer, 41 x 41mm diameter, 500A Input, 5 A Output, 500:5

RS PRO Clip Fit Current Transformer, 62 x 40mm diameter, 10A Input, 5 A Output, 10:5

RS PRO Clip Fit Current Transformer, 62 x 40mm diameter, 20A Input, 5 A Output, 20:5

RS PRO Clip Fit Current Transformer, 74 x 45mm diameter, 40A Input, 5 A Output, 40:5

RS PRO Clip Fit Current Transformer, 80 x 12mm diameter, 1250A Input, 5 A Output, 1250:5

RS PRO Current Transformer

RS PRO Current Transformer, 21 x 10mm diameter, 50:1

RS PRO Current Transformer, 30 x 10mm diameter, 100:1

RS PRO Current Transformer, 30 x 10mm diameter, 200:1

RS PRO Current Transformer, 40 x 11mm diameter, 400:1

From

฿ 1,504.55

฿ 2,762.80

฿ 229.60

Special Price

On Sale Until 30/06/2024

฿ 5,577.86

฿ 1,008.39

Special Price

On Sale Until 30/04/2024

฿ 667.00

Special Price

On Sale Until 30/06/2024

฿ 1,515.75

฿ 1,502.58

฿ 2,345.71

฿ 367.37

Special Price

On Sale Until 30/06/2024

฿ 269.50

Special Price

On Sale Until 30/06/2024

฿ 1,745.47

Special Price

On Sale Until 30/06/2024

฿ 1,023.23

Special Price

On Sale Until 30/06/2024

฿ 1,570.45

Special Price

On Sale Until 30/06/2024

฿ 1,583.63

Special Price

On Sale Until 30/06/2024

฿ 475.47

Special Price

On Sale Until 30/06/2024

฿ 475.47

Special Price

On Sale Until 30/06/2024

฿ 475.47

Special Price

On Sale Until 30/06/2024

฿ 475.47

Special Price

On Sale Until 30/06/2024

฿ 609.77

Special Price

On Sale Until 30/06/2024

฿ 609.77

Special Price

On Sale Until 30/06/2024

฿ 427.33

Special Price

On Sale Until 30/06/2024

฿ 463.47

Special Price

On Sale Until 30/06/2024

฿ 769.35

Special Price

On Sale Until 30/06/2024

฿ 609.77

Special Price

On Sale Until 30/06/2024

฿ 740.37

Special Price

On Sale Until 30/06/2024

฿ 1,087.03

Special Price

On Sale Until 30/06/2024

฿ 565.78

Special Price

On Sale Until 30/06/2024

฿ 589.83

Special Price

On Sale Until 30/06/2024

฿ 1,609.47

Special Price

On Sale Until 30/06/2024

฿ 746.32

Special Price

On Sale Until 30/06/2024

฿ 1,118.63

Special Price

On Sale Until 30/06/2024

฿ 1,391.20

Special Price

On Sale Until 30/06/2024

฿ 1,324.18

Special Price

On Sale Until 30/06/2024

฿ 632.03

Special Price

On Sale Until 30/06/2024

฿ 1,068.20

Special Price

On Sale Until 30/06/2024

฿ 928.18

Special Price

On Sale Until 30/06/2024

฿ 992.93

Special Price

On Sale Until 30/06/2024

฿ 842.67

Special Price

On Sale Until 30/06/2024

Days to Ship 13 Day(s) 3 Day(s) 7 Day(s) Same day Same day Same day 3 Day(s) 8 Day(s) 11 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s)

Loading...

  1. 1

Related Categories to Meters (Options, Others)