1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

RS PRO Clip Fit Current Transformer, 30 x 10mm diameter, 300A Input, 5 A Output, 300:5

CURRENT TRANSFORMERS

RS PRO Clip Fit Current Transformer, 30 x 10mm diameter, 300A Input, 5 A Output, 300:5
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 463.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Current Ratio = 300:5
Bore Size = 30 x 10mm
Transformer Type = Clip Fit
Input Current = 300A
Output Current = 5 A
Overall Height = 70mm
Overall Width = 50mm
Overall Depth = 31mm
Minimum Temperature = -5°C
Maximum Temperature = +55°C
Mounting Type = Surface Mount
Dimensions = 50 x 31 x 70 mm

 
Part Number
1718775 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 463.47

฿ 327.16

CURRENT TRANSFORMERS 1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1718775 in the RS PRO Clip Fit Current Transformer, 30 x 10mm diameter, 300A Input, 5 A Output, 300:5 series.