(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Specifications
Mounting Type = Panel Mount
Minimum Supply Voltage = 1.5V dc
Maximum Supply Voltage = 20V dc
Sound Level = 96dB
Drive Type = Internal
Tone Type = Continuous
Diameter = 41.8mm
Height = 16mm
Dimensions = 41.8 x 16mm
Minimum Operating Temperature = -20°C
Maximum Operating Temperature = +60°C
Maximum Frequency = 3.3kHz
Minimum Frequency = 2300Hz
Volume(dB) | 96 | Product Type | Alarm / Buzzer Unit | Rated Voltage(V) | Other |
---|---|---|---|---|---|
Shape | Round | Sound | Continuous | Terminal shape | Other |
Dimension width(mm) | 41.8 | Dimension length(mm) | 41.8 | Dimension thickness(mm) | 16 |
Please check the type/dimensions/specifications of the part 617-3097 in the RS PRO 96dB Panel Mount Continuous Internal Piezo Buzzer, 41.8 x 16mm, 1.5V DC Min, 20V DC Max series.
How can we improve?
How can we improve?