1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Cable Gland, PG9 Max. Cable Dia. 8mm, Nylon, Black, 4mm Min. Cable Dia., IP68, with Locknut【10 Pieces Per Package】 (Part Number)

CABLE ACCESSARY CABLE CLAMP

RS PRO Cable Gland, PG9 Max. Cable Dia. 8mm, Nylon, Black, 4mm Min. Cable Dia., IP68, with Locknut
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 765.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Thread Size = PG9
Maximum Cable Diameter = 8mm
Minimum Cable Diameter = 4mm
Material = Nylon 66
Colour = Black
IP Rating = IP68
Locknut Included = Yes
Standards Met = UL 94 V-2

 
Part Number
822-9675 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 765.83

฿ 540.60

CABLE ACCESSARY CABLE CLAMP 1 Pack(s)

10 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Basic Information

Shape Integrated Type Outer Diameter Of Cable Used ø 4 to 8mm Screw Standard Pg Thread
Material Resin Color Black Protection Function (Environmental Resistance) Waterproof / Flame Retardance
Representative Standard UL / ROHS Type Cable Gland Screw Size PG9
Material Nylon 66 IP protection standard IP68 Lock nut included Available

Please check the type/dimensions/specifications of the part 822-9675 in the RS PRO Cable Gland, PG9 Max. Cable Dia. 8mm, Nylon, Black, 4mm Min. Cable Dia., IP68, with Locknut series.