1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 5kΩ Linear Linear Potentiometer Spring Return【5 Pieces Per Package】

LINEAR LINEAR POTENTIOMETER

RS PRO 5kΩ Linear Linear Potentiometer Spring Return
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 34,778.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Potentiometer Type = Linear
Maximum Resistance = 5kΩ
Electrical Taper = Linear
Element Material = Conductive Plastic
Mounting Type = Spring Return
Shaft Diameter = 22 mm
Travel Length = 50mm
Series = WT22

Part Number
1730775 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 34,778.80

฿ 23,187.03

LINEAR LINEAR POTENTIOMETER 1 Pack(s)

5 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1730775 in the RS PRO 5kΩ Linear Linear Potentiometer Spring Return series.