(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Potentiometers

A potentiometer is an electrical part that converts movement amounts or rotational angles to voltage. This device is used as a sensor for detecting the angle or position in applications such as a vehicle's power steering or tension control, the arm operation of machine tools or the control of a camera's zoom lens. The analog voltage can also be set. There are two main shape types. The rotary potentiometer detects the rotational angle and the linear potentiometer detects the position on a line. Furthermore, single rotation and multiple rotation types of rotary potentiometer are available. Different sizes, lengths and standards are available for each type, which differs according to the product. Select according to the application and operating environment.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 7 Day(s) or Less
  • 14 Day(s) or Less
  • 16 Day(s) or Less
  • 20 Day(s) or Less
  • Others
19 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Potentiometer, RV24 Series Carbon Composition Variable Resistor (Potentiometer For Telecommunications Equipment)

    Potentiometer, RV24 Series Carbon Composition Variable Resistor (Potentiometer For Telecommunications Equipment)

    TOKYOCOSMOS

    JIS compliant RV24 Series Carbon Composition Variable Resistor (Potentiometer for Telecommunications Equipment)
    From: ฿ 233.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Potentiometer, RV30 Series For Potentiometer Telecommunications Equipment

    Potentiometer, RV30 Series For Potentiometer Telecommunications Equipment

    TOKYOCOSMOS

    JIS compliant RV30 Series for Potentiometer Telecommunications Equipment
    From: ฿ 350.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Potentiometer, RA30 Series Coiled Wire Type Variable Resistor (For Potentiometer Telecommunications Equipment)

    Potentiometer, RA30 Series Coiled Wire Type Variable Resistor (For Potentiometer Telecommunications Equipment)

    TOKYOCOSMOS

    An RA30 series JIS compliant coiled wire type variable resistor (for potentiometer telecommunications equipment).
    From: ฿ 533.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    40mm Wirewound Potentiometers
    Until 30/06/2024

    Sale
    Until 30/06/2024

    40mm Wirewound Potentiometers

    RS Pro

    This series of RS potentiometers offer a range of resistance options between 100Ω and 10kΩ. They are single turn wirewound potentiometers with a 6mm diameter shaft and a rotational life of 100,000 revolutions.
    ±10% standard resistance tolerance
    285° rotation (mechanical angle)
    3W power rating
    From: ฿ 782.22
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO 1kΩ Rotary Potentiometer 10-Turns 1-Gang Panel Mount
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO 1kΩ Rotary Potentiometer 10-Turns 1-Gang Panel Mount

    RS Pro

    Specifications
    Potentiometer Type = Rotary
    Maximum Resistance = 1kΩ
    Number of Gangs = 1
    Number of Turns = 10
    Power Rating = 2W
    Electrical Taper = Linear
    Element Material = Wirewound
    Mounting Type = Panel Mount
    Termination Style = Solder
    Shaft Length = 20.5mm
    Shaft Diameter = 6.35 mm
    Tolerance = ±10%
    From: ฿ 800.60
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO 5kΩ Rotary Potentiometer 1-Gang Panel Mount
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO 5kΩ Rotary Potentiometer 1-Gang Panel Mount

    RS Pro

    Specifications
    Potentiometer Type = Rotary
    Maximum Resistance = 5kΩ
    Number of Gangs = 1
    Power Rating = 2W
    Electrical Taper = Linear
    Element Material = Conductive Plastic
    Mounting Type = Panel Mount
    Termination Style = Solder
    Shaft Diameter = 8 mm
    Series = NP32HS
    From: ฿ 712.90
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO 10kΩ Rotary Potentiometer 1-Gang Panel Mount, 22mm Shaft Length
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO 10kΩ Rotary Potentiometer 1-Gang Panel Mount, 22mm Shaft Length

    RS Pro

    Specifications
    Potentiometer Type = Rotary
    Maximum Resistance = 10kΩ
    Number of Gangs = 1
    Number of Turns = 1
    Power Rating = 1W
    Electrical Taper = Linear
    Element Material = Wirewound
    Mounting Type = Panel Mount
    Termination Style = Solder
    Shaft Length = 22mm
    Shaft Diameter = 6.35 mm
    Tolerance = ±10%
    From: ฿ 997.77
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO 2kΩ Rotary Potentiometer 1-Gang Panel Mount
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO 2kΩ Rotary Potentiometer 1-Gang Panel Mount

    RS Pro

    Specifications
    Potentiometer Type = Rotary
    Maximum Resistance = 2kΩ
    Number of Gangs = 1
    Number of Turns = 1
    Power Rating = 1W
    Electrical Taper = Linear
    Element Material = Wirewound
    Mounting Type = Panel Mount
    Termination Style = Solder
    Shaft Length = 25mm
    Shaft Diameter = 6.35 mm
    Actuator Type = Slotted Shaft
    From: ฿ 1,397.93
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO 10kΩ Wirewound Potentiometer Panel Mount
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO 10kΩ Wirewound Potentiometer Panel Mount【50 Pieces Per Package】

    RS Pro

    Specifications
    Maximum Resistance = 10kΩ
    Number of Turns = 1
    Power Rating = 1W
    Element Material = Wirewound
    Mounting Type = Panel Mount
    Termination Style = Solder
    Shaft Length = 22mm
    Shaft Diameter = 6.35 mm
    Series = P25
    From: ฿ 20,030.17
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO 5kΩ Linear Linear Potentiometer Spring Return
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO 5kΩ Linear Linear Potentiometer Spring Return【5 Pieces Per Package】

    RS Pro

    Specifications
    Potentiometer Type = Linear
    Maximum Resistance = 5kΩ
    Electrical Taper = Linear
    Element Material = Conductive Plastic
    Mounting Type = Spring Return
    Shaft Diameter = 22 mm
    Travel Length = 50mm
    Series = WT22
    From: ฿ 34,778.80
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Potentiometer, Head And Mounting Base For Potentiometer

    Potentiometer, Head And Mounting Base For Potentiometer

    Schneider Electric

    Head Ø22 + Mounting Base For Potentiometer
    From: ฿ 1,049.88
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO 10kΩ Rotary Potentiometer 1-Gang Panel Mount, 25mm Shaft Length
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO 10kΩ Rotary Potentiometer 1-Gang Panel Mount, 25mm Shaft Length

    RS Pro

    Specifications
    Potentiometer Type = Rotary
    Maximum Resistance = 10kΩ
    Number of Gangs = 1
    Number of Turns = 1
    Power Rating = 1W
    Electrical Taper = Linear
    Element Material = Wirewound
    Mounting Type = Panel Mount
    Termination Style = Solder
    Shaft Length = 25mm
    Shaft Diameter = 6.35 mm
    Tolerance = ±10%
    From: ฿ 850.67
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO 5kΩ Potentiometer Panel Mount
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO 5kΩ Potentiometer Panel Mount

    RS Pro

    Specifications
    Maximum Resistance = 5kΩ
    Number of Turns = 1
    Electrical Taper = Linear
    Element Material = Conductive Plastic
    Mounting Type = Panel Mount
    Termination Style = Wire Lead
    Shaft Diameter = 3 mm
    Actuator Type = Linear Shaft
    From: ฿ 4,953.35
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO 1kΩ Rotary Potentiometer 1-Gang Panel Mount, Wirewound, 6mm Shaft Diameter
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO 1kΩ Rotary Potentiometer 1-Gang Panel Mount, Wirewound, 6mm Shaft Diameter

    RS Pro

    Specifications
    Potentiometer Type = Rotary
    Maximum Resistance = 1kΩ
    Number of Gangs = 1
    Number of Turns = 1
    Power Rating = 1W
    Electrical Taper = Linear
    Element Material = Wirewound
    Mounting Type = Panel Mount
    Termination Style = Solder
    Shaft Length = 25mm
    Shaft Diameter = 6 mm
    Actuator Type = Slotted Shaft
    From: ฿ 264.25
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO 1kΩ Rotary Potentiometer 1-Gang Panel Mount, Wirewound, 6.35mm Shaft Diameter
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO 1kΩ Rotary Potentiometer 1-Gang Panel Mount, Wirewound, 6.35mm Shaft Diameter

    RS Pro

    Specifications
    Potentiometer Type = Rotary
    Maximum Resistance = 1kΩ
    Number of Gangs = 1
    Number of Turns = 1
    Power Rating = 1W
    Electrical Taper = Linear
    Element Material = Wirewound
    Mounting Type = Panel Mount
    Termination Style = Solder
    Shaft Length = 25mm
    Shaft Diameter = 6.35 mm
    Actuator Type = Slotted Shaft
    From: ฿ 267.90
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO 100Ω Rotary Potentiometer 1-Gang Panel Mount
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO 100Ω Rotary Potentiometer 1-Gang Panel Mount

    RS Pro

    Specifications
    Potentiometer Type = Rotary
    Maximum Resistance = 100Ω
    Number of Gangs = 1
    Number of Turns = 1
    Power Rating = 1W
    Electrical Taper = Linear
    Element Material = Wirewound
    Mounting Type = Panel Mount
    Termination Style = Solder
    Shaft Length = 25mm
    Shaft Diameter = 6.35 mm
    Actuator Type = Slotted Shaft
    From: ฿ 478.77
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO 1kΩ Rotary Potentiometer 1-Gang Servo Mount
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO 1kΩ Rotary Potentiometer 1-Gang Servo Mount

    RS Pro

    Specifications
    Potentiometer Type = Rotary
    Maximum Resistance = 1kΩ
    Number of Gangs = 1
    Number of Turns = 1
    Power Rating = 3W
    Electrical Taper = Linear
    Element Material = Wirewound
    Mounting Type = Servo Mount
    Termination Style = Solder
    Shaft Length = 21.5mm
    Shaft Diameter = 6 mm
    Actuator Type = Round Shaft
    From: ฿ 5,133.88
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO 1kΩ Rotary Potentiometer 1-Gang Panel Mount, Conductive Plastic, 6.35mm Shaft Diameter
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO 1kΩ Rotary Potentiometer 1-Gang Panel Mount, Conductive Plastic, 6.35mm Shaft Diameter

    RS Pro

    Specifications
    Potentiometer Type = Rotary
    Maximum Resistance = 1kΩ
    Number of Gangs = 1
    Number of Turns = 1
    Power Rating = 1W
    Electrical Taper = Linear
    Element Material = Conductive Plastic
    Mounting Type = Panel Mount
    Termination Style = Solder
    Shaft Length = 20mm
    Shaft Diameter = 6.35 mm
    Tolerance = ±20%
    From: ฿ 1,247.30
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO 5kΩ Linear Linear Potentiometer 1-Gang Spring Return
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO 5kΩ Linear Linear Potentiometer 1-Gang Spring Return

    RS Pro

    Specifications
    Potentiometer Type = Linear
    Maximum Resistance = 5kΩ
    Number of Gangs = 1
    Electrical Taper = Linear
    Element Material = Conductive Plastic
    Mounting Type = Spring Return
    Series = WT22
    From: ฿ 18,281.93
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
Brand
Product Series
From
Days to Ship
Type
Shape
Shaft
Resistance change characteristics
Resistance Value
You can add up to 6 items per a category to the compare list.
Potentiometer, RV24 Series Carbon Composition Variable Resistor (Potentiometer For Telecommunications Equipment)
You can add up to 6 items per a category to the compare list.
Potentiometer, RV30 Series For Potentiometer Telecommunications Equipment
You can add up to 6 items per a category to the compare list.
Potentiometer, RA30 Series Coiled Wire Type Variable Resistor (For Potentiometer Telecommunications Equipment)
You can add up to 6 items per a category to the compare list.
Sale
40mm Wirewound Potentiometers
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO 1kΩ Rotary Potentiometer 10-Turns 1-Gang Panel Mount
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO 5kΩ Rotary Potentiometer 1-Gang Panel Mount
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO 10kΩ Rotary Potentiometer 1-Gang Panel Mount, 22mm Shaft Length
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO 2kΩ Rotary Potentiometer 1-Gang Panel Mount
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO 10kΩ Wirewound Potentiometer Panel Mount
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO 5kΩ Linear Linear Potentiometer Spring Return
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Potentiometer, Head And Mounting Base For Potentiometer
You can add up to 6 items per a category to the compare list.
Sale
RS PRO 10kΩ Rotary Potentiometer 1-Gang Panel Mount, 25mm Shaft Length
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO 5kΩ Potentiometer Panel Mount
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO 1kΩ Rotary Potentiometer 1-Gang Panel Mount, Wirewound, 6mm Shaft Diameter
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO 1kΩ Rotary Potentiometer 1-Gang Panel Mount, Wirewound, 6.35mm Shaft Diameter
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO 100Ω Rotary Potentiometer 1-Gang Panel Mount
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO 1kΩ Rotary Potentiometer 1-Gang Servo Mount
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO 1kΩ Rotary Potentiometer 1-Gang Panel Mount, Conductive Plastic, 6.35mm Shaft Diameter
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO 5kΩ Linear Linear Potentiometer 1-Gang Spring Return
Until 30/06/2024
Brand

TOKYOCOSMOS

TOKYOCOSMOS

TOKYOCOSMOS

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

Schneider Electric

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

Product Series

Potentiometer, RV24 Series Carbon Composition Variable Resistor (Potentiometer For Telecommunications Equipment)

Potentiometer, RV30 Series For Potentiometer Telecommunications Equipment

Potentiometer, RA30 Series Coiled Wire Type Variable Resistor (For Potentiometer Telecommunications Equipment)

40mm Wirewound Potentiometers

RS PRO 1kΩ Rotary Potentiometer 10-Turns 1-Gang Panel Mount

RS PRO 5kΩ Rotary Potentiometer 1-Gang Panel Mount

RS PRO 10kΩ Rotary Potentiometer 1-Gang Panel Mount, 22mm Shaft Length

RS PRO 2kΩ Rotary Potentiometer 1-Gang Panel Mount

RS PRO 10kΩ Wirewound Potentiometer Panel Mount【50 Pieces Per Package】

RS PRO 5kΩ Linear Linear Potentiometer Spring Return【5 Pieces Per Package】

Potentiometer, Head And Mounting Base For Potentiometer

RS PRO 10kΩ Rotary Potentiometer 1-Gang Panel Mount, 25mm Shaft Length

RS PRO 5kΩ Potentiometer Panel Mount

RS PRO 1kΩ Rotary Potentiometer 1-Gang Panel Mount, Wirewound, 6mm Shaft Diameter

RS PRO 1kΩ Rotary Potentiometer 1-Gang Panel Mount, Wirewound, 6.35mm Shaft Diameter

RS PRO 100Ω Rotary Potentiometer 1-Gang Panel Mount

RS PRO 1kΩ Rotary Potentiometer 1-Gang Servo Mount

RS PRO 1kΩ Rotary Potentiometer 1-Gang Panel Mount, Conductive Plastic, 6.35mm Shaft Diameter

RS PRO 5kΩ Linear Linear Potentiometer 1-Gang Spring Return

From

฿ 233.00

฿ 350.00

฿ 533.00

฿ 782.22

Special Price

On Sale Until 30/06/2024

฿ 800.60

Special Price

On Sale Until 30/06/2024

฿ 712.90

Special Price

On Sale Until 30/06/2024

฿ 997.77

Special Price

On Sale Until 30/06/2024

฿ 1,397.93

Special Price

On Sale Until 30/06/2024

฿ 20,030.17

Special Price

On Sale Until 30/06/2024

฿ 34,778.80

Special Price

On Sale Until 30/06/2024

฿ 1,049.88

฿ 850.67

Special Price

On Sale Until 30/06/2024

฿ 4,953.35

Special Price

On Sale Until 30/06/2024

฿ 264.25

Special Price

On Sale Until 30/06/2024

฿ 267.90

Special Price

On Sale Until 30/06/2024

฿ 478.77

Special Price

On Sale Until 30/06/2024

฿ 5,133.88

Special Price

On Sale Until 30/06/2024

฿ 1,247.30

Special Price

On Sale Until 30/06/2024

฿ 18,281.93

Special Price

On Sale Until 30/06/2024

Days to Ship Same day Same day Quote 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 60 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s)
TypeSingleSingleSingle----------------
ShapeOtherOtherOther----------------
ShaftGrooved TypeGrooved TypeGrooved Type----------------
Resistance change characteristicsStraight Line / LogarithmStraight LineStraight Line----------------
Resistance Value10KΩ / 20kΩ / Other5kΩ / Other10KΩ / Other----------------

Loading...

  1. 1

Related Categories to Potentiometers