1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 10kΩ Wirewound Potentiometer Panel Mount【50 Pieces Per Package】

VARIABLE RESISTANCE

RS PRO 10kΩ Wirewound Potentiometer Panel Mount
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 20,030.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Maximum Resistance = 10kΩ
Number of Turns = 1
Power Rating = 1W
Element Material = Wirewound
Mounting Type = Panel Mount
Termination Style = Solder
Shaft Length = 22mm
Shaft Diameter = 6.35 mm
Series = P25

Part Number
173-0760 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 20,030.17

฿ 13,354.11

VARIABLE RESISTANCE 1 Pack(s)

50 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 173-0760 in the RS PRO 10kΩ Wirewound Potentiometer Panel Mount series.