1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 5kΩ Potentiometer Panel Mount

VARIABLE RESISTANCE

RS PRO 5kΩ Potentiometer Panel Mount
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,953.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Maximum Resistance = 5kΩ
Number of Turns = 1
Electrical Taper = Linear
Element Material = Conductive Plastic
Mounting Type = Panel Mount
Termination Style = Wire Lead
Shaft Diameter = 3 mm
Actuator Type = Linear Shaft

 
Part Number
317-780 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 4,953.35

฿ 3,302.40

VARIABLE RESISTANCE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 317-780 in the RS PRO 5kΩ Potentiometer Panel Mount series.