1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 5kΩ Rotary Potentiometer 1-Gang Panel Mount

VARIABLE RESISTANCE

RS PRO 5kΩ Rotary Potentiometer 1-Gang Panel Mount
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 712.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Potentiometer Type = Rotary
Maximum Resistance = 5kΩ
Number of Gangs = 1
Power Rating = 2W
Electrical Taper = Linear
Element Material = Conductive Plastic
Mounting Type = Panel Mount
Termination Style = Solder
Shaft Diameter = 8 mm
Series = NP32HS

Part Number
842-7169 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 712.89

฿ 503.23

VARIABLE RESISTANCE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 842-7169 in the RS PRO 5kΩ Rotary Potentiometer 1-Gang Panel Mount series.