1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Circuit Breaker ComPact NSX New Generation (Part Number)

CIRCUIT BREAKER COMPACT NSX

Circuit Breaker ComPact NSX New Generation
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 25,312.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ComPacT circuit-breakers are now the ultimate reference everywhere around the world, when it comes to protection from electrical hazards. Their demonstrated ability to protect, even in the most demanding environments, now combines with unequalled contribution to power reliability, maintenance efficiency and energy efficiency, thanks to most advanced digital features and connectivity.

 
Part Number
C25B44V250
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 25,312.50

CIRCUIT BREAKER COMPACT NSX 1 Piece(s) 60 Day(s)

Loading...

  1. 1

Basic Information

Rated block capacity AC 100 V(kA) - Rated block capacity AC 200 V(kA) - Rated block capacity AC 400 V(kA) -
Rated Braking Capacity at Rated Voltage of VDC 250(kA) - Number of Poles 4 Rated Current(A) 250 A at 40 °C
Dimension height(mm) 161 mm Dimension width(mm) 140 mm Dimension depth(mm) 86 mm
Range ComPacT NSX new generation Number of Poles 4P Series ComPacT NSX new generation
Current Rating 250 A at 40 °C Width 140 mm Depth 86 mm
Minimum Operating Temperature -25°C Maximum Operating Temperature 70°C Breaking Capacity 25kA rms at 415VAC 50/60Hz

Please check the type/dimensions/specifications of the part C25B44V250 in the Circuit Breaker ComPact NSX New Generation series.