1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Insulated Male Crimp Bullet Connector, 0.5mm² to 1.5mm², 22AWG to 16AWG, 4mm Bullet diameter, Red, 21.5mm Length【100 Pieces Per Package】 (Part Number)

CRIMPING TERMINAL

RS PRO Insulated Male Crimp Bullet Connector, 0.5mm² to 1.5mm², 22AWG to 16AWG, 4mm Bullet diameter, Red, 21.5mm Length
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 452.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Insulation = Insulated
Insulation Material = Vinyl
Overall Length = 21.5mm
Minimum Wire Size mm² = 0.5mm²
Maximum Wire Size mm² = 1.5mm²
Minimum Wire Size AWG = 22AWG
Maximum Wire Size AWG = 16AWG
Bullet Diameter = 4mm
Colour = Red
Contact Plating = Tin
Contact Material = Brass

 
Part Number
624-1342 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 452.80

฿ 319.63

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Basic Information

Shape Other Conforming wire size(AWG) 22 to 16 Type Crimp Terminal With Insulation
Insulation coating (color) Red Insulation material Vinyl Overall Length(mm) 21.5
Contact Plating Tin Contact Material Brass RS Part Number 624-1342
Conforming Wire Size 0.5 to 1.5

Please check the type/dimensions/specifications of the part 624-1342 in the RS PRO Insulated Male Crimp Bullet Connector, 0.5mm² to 1.5mm², 22AWG to 16AWG, 4mm Bullet diameter, Red, 21.5mm Length series.