(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Specifications
Type = Receptacle
Minimum Wire Size mm² = 0.5mm²
Maximum Wire Size mm² = 2mm²
Tab Size = 6.4 x 0.8mm
Insulation = Uninsulated
Termination Method = Crimp
Contact Material = Brass
Contact Plating = Tin
Overall Length = 19mm
Shape | Other | Type | Bare Crimp Terminal | Series | Other |
---|---|---|---|---|---|
Overall Length(mm) | 19 | Contact Plating | Tin | Contact Material | Brass |
Series | 503 | Tab Thickness | 0.8 | Tab Width | 6.4 |
RS Part Number | 488-1235 | Conforming Wire Size | 0.5 to 2 |
Please check the type/dimensions/specifications of the part 488-1235 in the RS PRO Uninsulated Female Spade Connector, Receptacle, 6.4 x 0.8mm Tab Size, 0.5mm² to 2mm² series.
How can we improve?
How can we improve?