1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

RS PRO Insulated Ring Terminal, M2.5 Stud Size, 0.2mm² to 0.5mm² Wire Size, Yellow【100 Pieces Per Package】 (Part Number)

CRIMPING TERMINAL

RS PRO Insulated Ring Terminal, M2.5 Stud Size, 0.2mm² to 0.5mm² Wire Size, Yellow
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 903.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Insulation = Insulated
Insulation Material = Nylon
Inner Ring Diameter = 2.7mm
Minimum Wire Size mm² = 0.2mm²
Minimum Wire Size AWG = 26AWG
Stud Size = M2.5
Colour = Yellow
Contact Plating = Tin
Overall Length = 16.5mm

Part Number
239-4105 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 903.33

฿ 637.66

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Basic Information

Shape Round Conforming wire size(AWG) 26 to 22 Internal Diameter(φ) 2.7
Type Crimp Terminal With Insulation Outer Diameter(mm) 5 Series Other
Insulation coating (color) Yellow Insulation material Nylon Overall Length(mm) 16.5
Contact Plating Tin Contact Material Copper Stud Size M2.5
RS Part Number 239-4105 Conforming Wire Size 0.5 to 0.2

Please check the type/dimensions/specifications of the part 239-4105 in the RS PRO Insulated Ring Terminal, M2.5 Stud Size, 0.2mm² to 0.5mm² Wire Size, Yellow series.