1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Crimp Bootlace Ferrule, 10mm Pin Length, 2mm Pin Diameter, 1.5mm² Wire Size【100 Pieces Per Package】 (Part Number)

CRIMPING TERMINAL

RS PRO Crimp Bootlace Ferrule, 10mm Pin Length, 2mm Pin Diameter, 1.5mm² Wire Size
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 277.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Maximum Wire Size mm² = 1.5mm²
Pin Diameter = 2mm
Number of Entries = 1
Pin Length = 10mm
Insulation = Uninsulated
Maximum Wire Size AWG = 16AWG
Overall Length = 10mm

 
Part Number
211-4280 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 277.77

฿ 196.08

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Basic Information

Shape Bar mold Conforming wire size(AWG) 16 Internal Diameter(φ) 1.7
Type Bare Crimp Terminal Outer Diameter(mm) 2 Overall Length(mm) 10
RS Part Number 211-4280 Conforming Wire Size 1.5

Please check the type/dimensions/specifications of the part 211-4280 in the RS PRO Crimp Bootlace Ferrule, 10mm Pin Length, 2mm Pin Diameter, 1.5mm² Wire Size series.