1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Insulated Crimp Bootlace Ferrule, 12mm Pin Length, 3.9mm Pin Diameter, 6mm² Wire Size, Black【100 Pieces Per Package】 (Part Number)

CRIMPING TERMINAL

RS PRO Insulated Crimp Bootlace Ferrule, 12mm Pin Length, 3.9mm Pin Diameter, 6mm² Wire Size, Black
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 411.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Maximum Wire Size mm² = 6mm²
Pin Diameter = 3.9mm
Number of Entries = 1
Colour = Black
Pin Length = 12mm
Insulation = Insulated
Maximum Wire Size AWG = 10AWG
Overall Length = 20mm

 
Part Number
157-1266 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 411.11

฿ 290.20

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Basic Information

Shape Bar mold Conforming wire size(AWG) 10 Internal Diameter(φ) 3.5
Type Insertion Type Connector Outer Diameter(mm) 3.9 Insulation coating (color) Black
Insulation material Nylon Overall Length(mm) 20 RS Part Number 157-1266
Conforming Wire Size 6

Please check the type/dimensions/specifications of the part 157-1266 in the RS PRO Insulated Crimp Bootlace Ferrule, 12mm Pin Length, 3.9mm Pin Diameter, 6mm² Wire Size, Black series.