(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Acti9 iPRF1, PRD1 Type 1 Surge arresters protect the electrical equipments against the direct lightning strikes.
The installation of Type 1 or Type 1+2 Surge Protection Devices is compulsory whenever there is a lightning rod.
They are tested and rated according to the standardised current wave of 10/350 μs, as in IEC/EN 61643-11:2011.
Impulse discharge current Iimp:
- 12.5 kA for Acti9 iPRF1 12.5r is suitable for buildings with protection levels III and IV
- 25 kA for Acti9 PRD1 25r and 35 kA for Acti9 PRD1 Master are suitable for buildings with protection levels I and II.
Part Number |
---|
A9L08501 |
A9L20501 |
A9L20601 |
A9L40101 |
A9L40301 |
A9L40400 |
A9L40501 |
A9L40601 |
A9L65501 |
A9L65601 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Surge Arrester Class type | Poles Description | Remote Signalling |
---|---|---|---|---|---|---|---|---|---|
฿ 3,150.00 | SURGE ACTI9 IPRD8R 1P+N REMOTE | 1 Piece(s) | 75 Day(s) | 10 | Type 2 + 3 | 1P + N | With | ||
฿ 3,540.00 | SURGE ACTI9 IPRD20R 1P REMOTE | 1 Piece(s) | 60 Day(s) | 10 | Type 2 | 1P + N | With | ||
฿ 9,060.00 | SURGE ACTI9 IPRD20R 3P+N REMOT | 1 Piece(s) | 60 Day(s) | 10 | Type 2 | 3P + N | With | ||
฿ 5,658.00 | SURGE ACTI9 IPRD40R 1P REMOTE | 1 Piece(s) | Quote | 10 | Type 2 | 1P | With | ||
฿ 7,680.00 | SURGE ACTI9 IPRD40R 3P REMOTE | 1 Piece(s) | 60 Day(s) | 10 | Type 2 | 3P | With | ||
฿ 10,902.00 | SURGE ACTI9 IPRD40 4P | 1 Piece(s) | 75 Day(s) | 10 | Type 2 | 4P | Without | ||
฿ 5,460.00 | SURGE ACTI9 IPRD40R 1P+N REMOT | 1 Piece(s) | 75 Day(s) | 10 | Type 2 | 1P + N | With | ||
฿ 10,920.00 | SURGE ACTI9 IPRD40R 3P+N REMOT | 1 Piece(s) | 60 Day(s) | 10 | Type 2 | 3P + N | With | ||
฿ 9,840.00 | SURGE ACTI9 IPRD65R 1P+N REMOT | 1 Piece(s) | 2 Day(s) | 10 | Type 2 | 1P + N | With | ||
฿ 15,300.00 | SURGE ACTI9 IPRD65R 3P+N REMOT | 1 Piece(s) | 60 Day(s) | 10 | Type 2 | 3P + N | With |
Loading...
Surge Arrester Type | Electrical distribution network | Maximum Continuous Operating Voltage(V) | 350 V | Rated Operational Voltage(V) | 230/400 V AC (+/- 10 %) at 50/60 Hz |
---|---|---|---|---|---|
Mounting Mode | Clip-on | Mounting Support | DIN rail |
How can we improve?
How can we improve?