(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
iC60H circuit breakers are multi-standard circuit breakers which combine the following functions:
- circuit protection against short-circuit currents,
- circuit protection against overload currents,
- suitable for industrial isolation according to IEC/EN 60947-2, standard.
- fault tripping indication by a red mechanical indicator in circuit breaker front face.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Number of Poles | Rated Current (A) | Dimension width (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 2,166.00 | CIRCIT BRAEAKER LEAK BRAEAKER | 1 Piece(s) | 60 Day(s) | 10 | 1 | 1 | 18 | ||
฿ 2,166.00 | CIRCIT BRAEAKER LEAK BRAEAKER | 1 Piece(s) | 60 Day(s) | 10 | 1 | 2 | 18 | ||
฿ 2,166.00 | CIRCIT BRAEAKER LEAK BRAEAKER | 1 Piece(s) | 60 Day(s) | 10 | 1 | 3 | 18 | ||
฿ 2,166.00 | CIRCIT BRAEAKER LEAK BRAEAKER | 1 Piece(s) | 2 Day(s) | 10 | 1 | 4 | 18 | ||
฿ 804.00 | CIRCIT BRAEAKER LEAK BRAEAKER | 1 Piece(s) | 60 Day(s) | 10 | 1 | 6 | 18 | ||
฿ 804.00 | CIRCIT BRAEAKER LEAK BRAEAKER | 1 Piece(s) | 60 Day(s) | 10 | 1 | 16 | 18 | ||
฿ 804.00 | CIRCIT BRAEAKER LEAK BRAEAKER | 1 Piece(s) | 60 Day(s) | 10 | 1 | 20 | 18 | ||
฿ 2,166.00 | CIRCIT BRAEAKER LEAK BRAEAKER | 12 Piece(s) | 60 Day(s) | 10 | 1 | 63 | 18 | ||
฿ 3,588.00 | CIRCIT BRAEAKER LEAK BRAEAKER | 6 Piece(s) | 60 Day(s) | 10 | 2 | 1 | 36 | ||
฿ 3,588.00 | CIRCIT BRAEAKER LEAK BRAEAKER | 1 Piece(s) | 60 Day(s) | 10 | 2 | 2 | 36 | ||
฿ 3,588.00 | CIRCIT BRAEAKER LEAK BRAEAKER | 1 Piece(s) | 60 Day(s) | 10 | 2 | 4 | 36 | ||
฿ 2,856.00 | CIRCIT BRAEAKER LEAK BRAEAKER | 1 Piece(s) | 60 Day(s) | 10 | 2 | 6 | 36 | ||
฿ 2,856.00 | CIRCIT BRAEAKER LEAK BRAEAKER | 1 Piece(s) | 60 Day(s) | 10 | 2 | 10 | 36 | ||
฿ 2,856.00 | CIRCIT BRAEAKER LEAK BRAEAKER | 1 Piece(s) | 60 Day(s) | 10 | 2 | 16 | 36 | ||
฿ 2,856.00 | CIRCIT BRAEAKER LEAK BRAEAKER | 1 Piece(s) | 60 Day(s) | 10 | 2 | 20 | 36 | ||
฿ 2,856.00 | CIRCIT BRAEAKER LEAK BRAEAKER | 1 Piece(s) | 60 Day(s) | 10 | 2 | 25 | 36 | ||
฿ 2,994.00 | CIRCIT BRAEAKER LEAK BRAEAKER | 1 Piece(s) | 60 Day(s) | 10 | 2 | 32 | 36 | ||
฿ 2,994.00 | CIRCIT BRAEAKER LEAK BRAEAKER | 1 Piece(s) | 60 Day(s) | 10 | 2 | 40 | 36 | ||
฿ 3,588.00 | CIRCIT BRAEAKER LEAK BRAEAKER | 1 Piece(s) | 60 Day(s) | 10 | 2 | 63 | 36 | ||
฿ 7,122.00 | CIRCIT BRAEAKER LEAK BRAEAKER | 4 Piece(s) | 60 Day(s) | 10 | 3 | 1 | 54 | ||
฿ 3,618.00 | CIRCIT BRAEAKER LEAK BRAEAKER | 1 Piece(s) | 75 Day(s) | 10 | 3 | 10 | 54 | ||
฿ 3,618.00 | CIRCIT BRAEAKER LEAK BRAEAKER | 1 Piece(s) | 60 Day(s) | 10 | 3 | 25 | 54 | ||
฿ 3,792.00 | CIRCIT BRAEAKER LEAK BRAEAKER | 1 Piece(s) | Quote | 10 | 3 | 32 | 54 | ||
฿ 13,356.00 | CIRCIT BRAEAKER LEAK BRAEAKER | 1 Piece(s) | 60 Day(s) | 10 | 4 | 63 | 72 |
Loading...
Rated block capacity AC 100 V(kA) | - | Rated block capacity AC 200 V(kA) | - | Rated block capacity AC 400 V(kA) | - |
---|---|---|---|---|---|
Rated Braking Capacity at Rated Voltage of VDC 250(kA) | - | Dimension height(mm) | 85 | Dimension depth(mm) | 78.5 |
Minimum Operating Temperature | -35°C | Maximum Operating Temperature | 70°C | Trip Unit Technology | Thermal-magnetic |
Curve Code | D |
How can we improve?
How can we improve?