1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pilot Lights with Integral LED Screw Clamp Terminal Connection (Part Number)

Pilot Lights with Integral LED Screw Clamp Terminal Connection
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 57.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Easy Harmony XA2E, Ø 22 mm plastic push buttons, switches, and pilot lights are part of the Easy line, the essential automation & control products from a worldwide leader.
When just enough is just right!
Fit for purpose products
- Focus on key functions:
- Contact functions: pushbuttons with spring return and push-push; selector switches and key switches, 2 or 3 positions ; emergency switching off pushbuttons with push-pull and turn to release
- Contact and signaling functions: illuminated pushbuttons with spring return
- Signaling functions: pilot lights with integral LED
- Groomed ergonomics: modern design with metallic-look ring; ergonomic curve on the selector switches allows flexible operation

Easiness:
- Mounting by a single nut to the control panel,
- Anti-rotation plate prevents the head from rotation
- Anti-loosening system for screw clamp terminals of contact blocks.

Robustness
- Conforming to most demanding international standards and approvals
- Tested and certified performance
- Excellent resistance to mechanical shock and vibration
- Supports extended temperature range from −40°C to +70°C

Availability
- Supported by the service of Schneider Electric, a worldwide leader in automation and control
- Wide availability throughout an extensive distribution network

 
Part Number
XA2EVB8LC
XA2EVM3LC
XA2EVM8LC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSColor Rated Supply Voltage

฿ 57.81

PILOT LIGHT 1 Piece(s) 60 Day(s) 10Yellow24 V AC/DC 50/60 Hz

฿ 57.81

PILOTLIGHT220VACGREEN 1 Piece(s) 2 Day(s) -Green220-230 V AC 50/60 Hz

฿ 57.81

PILOT LIGHT 1 Piece(s) 60 Day(s) 10Yellow220-230 V AC 50/60 Hz

Loading...

  1. 1

Basic Information

Mounting Hole Size Ø22 Shape Round Light Source LED
Bulb Base Integral LED Ambient air temperature for operation -40…70 °C Current consumption <= 20 mA