(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
PS5R-V continues the IDEC tradition of affordable, high-quality, high-performance industrial power supplies. We have taken the best features of previous PS5R generations and enhanced them, added some new features, and put it all in more compact and efficient housings[Features]
·Compact size preserves panel space.
·Slim size (width): 22.5mm (10W/15W/30W) 36mm (60W/90W) 46mm (120W) 60mm (240W).
·Universal Voltage Input: 85-264V AC/100-370V DC.
·Wide operating temperature range.
·Spring-up terminals accept ring & fork terminals.
·Approved for use in Class I Division 2 hazardous locations.
·Can be installed in 6 directions.
·DIN-rail or panel mount.
·Over current protection with auto-reset.
·Meets SEMI F47 Sag Immunity (208V AC input).
·RoHS compliant
Part Number |
---|
PS5R-VB24 |
PS5R-VC24 |
PS5R-VD24 |
PS5R-VE24 |
PS5R-VF24 |
PS5R-VG24 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (W) | Rated output current (single only) (A) | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,748.34 ฿ 1,233.98 | SWITCHING POWER SUPPLY | 1 Piece(s) | Same day | 15 | 0.65 | 90 | 22.5 | 95 | ||
฿ 2,043.34 ฿ 1,443.62 | SWITCHING POWER SUPPLY | 1 Piece(s) | Same day | 30 | 1.3 | 90 | 22.5 | 95 | ||
฿ 2,770.00 ฿ 1,986.37 | SWITCHING POWER SUPPLY | 1 Piece(s) | Same day | 60 | 2.5 | 95 | 36 | 108 | ||
฿ 3,855.00 ฿ 2,721.24 | SWITCHING POWER SUPPLY | 1 Piece(s) | Quote | 90 | 3.75 | 95 | 36 | 108 | ||
฿ 5,293.34 ฿ 3,736.04 | SWITCHING POWER SUPPLY | 1 Piece(s) | Same day | 120 | 5 | 115 | 46 | 121 | ||
฿ 7,221.67 ฿ 5,097.05 | SWITCHING POWER SUPPLY | 1 Piece(s) | Same day | 240 | 10 | 125 | 60 | 125 |
Loading...
Shape | Small and thin | Single/multi | Single | Input Voltage | AC85 to 264V/DC100 to 370 V |
---|---|---|---|---|---|
Output voltage (Single only) | DC24V | Input/output terminal shape | Screw |
How can we improve?
How can we improve?