1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Panel Display FP5000 Series (Part Number)

Panel Display FP5000 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 97,114.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Flat Panel Monitors, FP5000 Series from Pro-face by Schneider Electric.
- TFT Color LCD with a 12-inch display size.
- Resolution of 1,024 x 768 pixels (XGA) for clear visuals.
- Effective display area measures W245.76 x H184.32 mm.
- Supports a rich color spectrum of 16 million colors.
- Backlit by a non-replaceable white LED.
- Brightness control adjustable from 0 to 100 via the launcher.
- Utilizes a resistive film touch panel with analog, multi-touch capabilities.
- Touch panel designed for over 1 million touches.
- USB 2.0 (Type B) serves as the touch panel interface.
- Additional USB ports include Type A and mini-B for versatile connectivity.
- DVI-D input for video display.

 
Part Number
PFXFP5600TPDSALE
PFXFP5700TPDSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMonitor screen size
(Inch)

฿ 115,385.71

฿ 95,020.13

INDUSTRIAL FLAT PANEL 1 Piece(s) 80 Day(s) 12

฿ 97,114.29

฿ 79,973.62

WIRING ACCESSORY 1 Piece(s) 60 Day(s) 15

Loading...

  1. 1

Basic Information

Monitor screen TFT Maximum Compatible Resolution 1024 × 768 (XGA) Display color(colors) Color (65,536 colors or more)
Rated Input Voltage 12 to 24 Vdc Input Voltage Limits 10.8 to 28.8 Vdc Display Colors  16 million colors