1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SP-5B10 Power Box Module

POWER BOX FOR SP5000 (COATED)

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 107,357.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

3D data is intended for design consideration.

 
Part Number
PFXSP5B10F0C SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 107,357.14

฿ 88,408.60

POWER BOX FOR SP5000 (COATED) 1 Piece(s) 60 Day(s)

Loading...

  1. 1

Basic Information

Product type SP-5B10 Power Box Input voltage limits 12Vdc (Supply from Display Module) Power consumption 25W (max.), 12.5W or less (when power is not supplied to external devices)

Please check the type/dimensions/specifications of the part PFXSP5B10F0C in the SP-5B10 Power Box Module series.