1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pro-face SP5000 Series Option - Data Collector

OPEN BOX FOR SP5000 SERIES

Pro-face SP5000 Series Option - Data Collector
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 66,000.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

15”, TFT Color LCD, 1,024 x 768 pixels (XGA)

 
Part Number
PFXSP5B41 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 66,000.00

฿ 54,351.00

OPEN BOX FOR SP5000 SERIES 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Rated input voltage 12 Vdc (Supply from Display Module or DC Power Supply Adapter for Box Module "PFXZCDADEXP1") Power consumption Max. 25 W

Please check the type/dimensions/specifications of the part PFXSP5B41 in the Pro-face SP5000 Series Option - Data Collector series.