1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

IoT Gateway

PRO-FACE IIOT BOX

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 41,550.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

24Vdc
Input voltage limits 19.2 to 28.8Vdc

 
Part Number
PFXGP4G01DNWLS SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 41,550.00

฿ 34,216.43

PRO-FACE IIOT BOX 1 Piece(s) 2 Day(s)

Loading...

  1. 1

Basic Information

Rated input voltage 24Vdc Input voltage limits 19.2 to 28.8Vdc Power consumption Max. 11W or less

Please check the type/dimensions/specifications of the part PFXGP4G01DNWLS in the IoT Gateway series.