1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Space Heater Minimum Type Heat Sink / Heat Shield For 2-Point Stop (Part Number)

Space Heater Minimum Type Heat Sink / Heat Shield For 2-Point Stop
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,491.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative images only. Please refer to the manufacturer's catalog for shape details.
  • Please use it in the space heater SHCM2 series to suppress the heat effect from the heater.

Product Description

[Features]
·Heat sink: A punching hole on the top allows some heat to escape. Reduces the risk of workers' hands, falling objects, etc., coming into contact with high-temperature heat sources
·Heat shield plate: There is no punching hole on the upper surface, and by blocking heat convection, the heat effect above the heater is suppressed
[Materials]
·Steel plate t = 1.2 mm Electrogalvanized zinc plating trivalent chromate treatment finish (Environmentally friendly electrogalvanized zinc trivalent chromate treated product)

Space heater minimum type for 2-point stop details of heat dissipation diffuser plate / heat shield plate

External appearance

Space heater minimum type for 2-point stop heat dissipation diffuser plate / heat shield plate external appearance

Drawing

Space heater minimum type for 2-point stop heat dissipation diffuser plate / heat shield plate drawing

Heater compatible table

Part numberCompatible heaterWDHOUTLINE
Heat sinkHeat shield plate
SHC2-R-P180SHC2-I-P180SHCM2-1103
SHCM2-2203
SHCM2-1105
SHCM2-2205
1809082.2[A]
SHC2-R-P215SHC2-I-P215SHCM2-1110
SHCM2-2210
215
SHC2-R-P275SHC2-I-P275SHCM2-1120S
SHCM2-2220S
275
SHC2-R-H190SHC2-I-H190SHCM2-1103
SHCM2-2203
SHCM2-1105
SHCM2-2205
19060110[B]
SHC2-R-H235SHC2-I-H235SHCM2-1110
SHCM2-2210
235
SHC2-R-H345SHC2-I-H345-1(* 1)
SHC2-I-H345-2(* 1)
SHCM2-1120S
SHCM2-2220S
345
SHC2-R-V210SHC2-I-V210SHCM2-1103
SHCM2-2203
SHCM2-1105
SHCM2-2205
9060210[C]
SHC2-R-V235SHC2-I-V235SHCM2-1110
SHCM2-2210
235
SHC2-R-V295SHC2-I-V295SHCM2-1120S
SHCM2-2220S
295

* The heater is sold separately.

Part Number
SHC2-I-H190
SHC2-I-H235
SHC2-I-H345-1
SHC2-I-H345-2
SHC2-I-P180
SHC2-I-P215
SHC2-I-P275
SHC2-I-V210
SHC2-I-V235
SHC2-I-V295
SHC2-R-H190
SHC2-R-H235
SHC2-R-H345
SHC2-R-P180
SHC2-R-P215
SHC2-R-P275
SHC2-R-V210
SHC2-R-V235
SHC2-R-V295
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth x height x length
(mm)
Compatible Model Specifications Type

฿ 1,597.63

HEATMEASURESACCESSORIES 1 Piece(s) 7 Day(s) 60×110×190SHCM2-1103/SHCM2-2203/SHCM2-1105/SHCM2-2205For wall mounting (horizontal) / PL name plate (Top surface)Heat shield plate

฿ 1,704.14

HEATMEASURESACCESSORIES 1 Piece(s) 7 Day(s) 60×110×235SHCM2-1110/SHCM2-2210For wall mounting (horizontal) / PL name plate (Top surface)Heat shield plate

฿ 1,952.66

HEATMEASURESACCESSORIES 1 Piece(s) 7 Day(s) 60×110×345SHCM2-1120S/SHCM2-2220SFor wall mounting (horizontal) / PL name plate (Top surface)Heat shield plate

฿ 1,952.66

HEATMEASURESACCESSORIES 1 Piece(s) 7 Day(s) 60×110×345SHCM2-1120S/SHCM2-2220SFor wall mounting (horizontal) / PL name plate (front)Heat shield plate

฿ 1,491.12

HEATMEASURESACCESSORIES 1 Piece(s) 7 Day(s) 90×82.2×180SHCM2-1103/SHCM2-2203/SHCM2-1105/SHCM2-2205Horizontal position mounting / PL name plate (Top surface)Heat shield plate

฿ 1,562.13

HEATMEASURESACCESSORIES 1 Piece(s) 7 Day(s) 90×82.2×215SHCM2-1110/SHCM2-2210Horizontal position mounting / PL name plate (Top surface)Heat shield plate

฿ 1,668.64

HEATMEASURESACCESSORIES 1 Piece(s) 7 Day(s) 90×82.2×275SHCM2-1120S/SHCM2-2220SHorizontal position mounting / PL name plate (Top surface)Heat shield plate

฿ 1,668.64

HEATMEASURESACCESSORIES 1 Piece(s) 7 Day(s) 60×210×90SHCM2-1103/SHCM2-2203/SHCM2-1105/SHCM2-2205For wall mounting (vertical) / PL name plate (Top surface)Heat shield plate

฿ 1,739.64

HEATMEASURESACCESSORIES 1 Piece(s) 7 Day(s) 60×235×90SHCM2-1110/SHCM2-2210For wall mounting (vertical) / PL name plate (Top surface)Heat shield plate

฿ 1,917.16

HEATMEASURESACCESSORIES 1 Piece(s) 7 Day(s) 60×295×90SHCM2-1120S/SHCM2-2220SFor wall mounting (vertical) / PL name plate (Top surface)Heat shield plate

฿ 1,633.14

HEATMEASURESACCESSORIES 1 Piece(s) 7 Day(s) 60×110×190SHCM2-1103/SHCM2-2203/SHCM2-1105/SHCM2-2205For wall mounting (horizontal) / PL name plate (Top surface)Heat sink

฿ 1,739.64

HEATMEASURESACCESSORIES 1 Piece(s) 7 Day(s) 60×110×235SHCM2-1110/SHCM2-2210For wall mounting (horizontal) / PL name plate (Top surface)Heat sink

฿ 1,988.17

HEATMEASURESACCESSORIES 1 Piece(s) 7 Day(s) 60×110×345SHCM2-1120S/SHCM2-2220SFor wall mounting (horizontal) / PL name plate (Top surface)Heat sink

฿ 1,526.63

HEATMEASURESACCESSORIES 1 Piece(s) 7 Day(s) 90×82.2×180SHCM2-1103/SHCM2-2203/SHCM2-1105/SHCM2-2205Horizontal position mounting / PL name plate (Top surface)Heat sink

฿ 1,597.63

HEATMEASURESACCESSORIES 1 Piece(s) 7 Day(s) 90×82.2×215SHCM2-1110/SHCM2-2210Horizontal position mounting / PL name plate (Top surface)Heat sink

฿ 1,704.14

HEATMEASURESACCESSORIES 1 Piece(s) 7 Day(s) 90×82.2×275SHCM2-1120S/SHCM2-2220SHorizontal position mounting / PL name plate (Top surface)Heat sink

฿ 1,704.14

HEATMEASURESACCESSORIES 1 Piece(s) 7 Day(s) 60×210×90SHCM2-1103/SHCM2-2203/SHCM2-1105/SHCM2-2205For wall mounting (vertical) / PL name plate (Top surface)Heat sink

฿ 1,775.15

HEATMEASURESACCESSORIES 1 Piece(s) 7 Day(s) 60×235×90SHCM2-1110/SHCM2-2210For wall mounting (vertical) / PL name plate (Top surface)Heat sink

฿ 1,952.66

HEATMEASURESACCESSORIES 1 Piece(s) 7 Day(s) 60×295×90SHCM2-1120S/SHCM2-2220SFor wall mounting (vertical) / PL name plate (Top surface)Heat sink

Loading...

  1. 1
 

Basic Information

Classification Peripheral Part Material/surface treatment Steel plate (t = 1.2 mm) Surface Treatment Electrogalvanized zinc plating trivalent chromate treatment finish