1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GOT2000/GOT1000 Series Communication Unit

COMMUNICATIONS UNIT

GOT2000/GOT1000 Series Communication Unit
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 26,488.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative images only.

Product Description

For CC-link, IE communication unit, GT27, GT25 (excluding 5.7 inch, wide model, environmental resistance reinforcement model, handy GOT).

Part Number
GT15-J71GF13-T2 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 26,488.00

฿ 17,659.55

COMMUNICATIONS UNIT 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Type Communication Unit Classification Communication unit Communication method 1 CC-link, IE
Communication Speed(bps) 1 G Total extension distance(m) 12,000 (when connected to a line) / 12,100 (when connected to the ring) Maximum number of connected devices(Units) 120
Compatible model GT27 / GT16 / GT15 / GT25 (Excluding 5.7-inch, wide model, environmental resistance reinforcement model, and handy GOT)

Please check the type/dimensions/specifications of the part GT15-J71GF13-T2 in the GOT2000/GOT1000 Series Communication Unit series.