1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SZF2 Tube (Black), Heat Shrink Tube (1 m)【10 Pieces Per Package】 (Part Number)

SZF2 Tube (Black), Heat Shrink Tube (1 m)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 197.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Eco-based flame-retardant flexible heat-shrink tube. 1 m 10 pcs. type.
[Features]
·UL224 compatible product
·The engraved characters do not disappear easily
·Widely used in various fields such as electronic devices, communications, and automobiles

 
Part Number
SZF2-1.5B
SZF2-2.5B
SZF2-3.5B
SZF2-5.0B
SZF2-7.0B
SZF2-10.0B
SZF2-20.0B
SZF2-30.0B
SZF2-50.0B
SZF2-80.0B
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipInternal diameter (before contraction)
(mm)
Wall Thickness (after shrinking)
(mm)
Shrinkage Rate Internal diameter (after shrinkage)
(mm)

฿ 197.40

TUBE HEAT SHRINKABLE TUBE 1 Pack(s)

10 Pieces Per Package

8 Day(s) --less than 2:10.8

฿ 207.69

TUBE HEAT SHRINKABLE TUBE 1 Pack(s)

10 Pieces Per Package

8 Day(s) --less than 2:11.3

฿ 259.17

TUBE HEAT SHRINKABLE TUBE 1 Pack(s)

10 Pieces Per Package

8 Day(s) --less than 2:11.8

฿ 360.71

TUBE HEAT SHRINKABLE TUBE 1 Pack(s)

10 Pieces Per Package

8 Day(s) --2:1 to Less Than 3:12.5

฿ 463.67

TUBE HEAT SHRINKABLE TUBE 1 Pack(s)

10 Pieces Per Package

8 Day(s) 7-2:1 to Less Than 3:13.5

฿ 527.57

TUBE HEAT SHRINKABLE TUBE 1 Pack(s)

10 Pieces Per Package

8 Day(s) --2:1 to Less Than 3:15

฿ 1,054.44

TUBE HEAT SHRINKABLE TUBE 1 Pack(s)

10 Pieces Per Package

8 Day(s) 20-2:1 to Less Than 3:110

฿ 1,701.30

TUBE HEAT SHRINKABLE TUBE 1 Pack(s)

10 Pieces Per Package

8 Day(s) 30-2:1 to Less Than 3:115

฿ 3,728.17

TUBE HEAT SHRINKABLE TUBE 1 Pack(s)

10 Pieces Per Package

8 Day(s) 5012:1 to Less Than 3:125

฿ 6,693.09

TUBE HEAT SHRINKABLE TUBE 1 Pack(s)

10 Pieces Per Package

8 Day(s) 80-2:1 to Less Than 3:140

Loading...

  1. 1

Basic Information

Tube Length(mm) 1000 Special Function/Application Other Color Black
Flame Retardant Available Material Polyolefin Adhesive NA
Representative Standard UL