Bar Light (White/Red/Blue) for Strong Illuminance

Caution
Product Description
This lighting brightly illuminates objects to make them more viewable in characters/QR codes readout inspection, canned food sealing inspections, and inspections for contaminant and external appearance.
Applications:
·Character reading inspection
·QR code reading inspection
·Seal inspection of canned products
·Contaminant and external appearance inspection
■Compatible power supplyEMVS-PSN series
Product series from the same manufacturer:
| Ring lights |
| Bar light |
| Coaxial lights |
| Dome lights |
| Surface lights |
| Shadowless ring lights |
| Name | Part number | Starting voltage | Rated voltage | Rated current A | Power Consumption W | Color temperature K | Illuminance (Klux) MW/CM2 | Weight g |
| Bar light | CST-2BS5718-B | 15.5 V±1 V | maximum 24.5 V | 0.038 to 0.046 | 0.9 to 1.2 | 460-475 | 35 to 60 | 54.7 |
| Bar light | CST-2BS5718-R | 15.5 V±1 V | maximum 24.5 V | 0.025 to 0.031 | 0.6 to 0.8 | 620-630 | 50 to 90 | 54.7 |
| Bar light | CST-2BS5718-W | 15.5 V±1 V | maximum 24.5 V | 0.038 to 0.046 | 0.9 to 1.2 | 6000-7500 | 100 to 150 | 54.7 |
| Bar light | CST-2BS5728-B | 15.5 V±1 V | maximum 24.5 V | 0.076 to 0.093 | 1.8 to 2.4 | 460-475 | 35 to 60 | 77.1 |
| Bar light | CST-2BS5728-R | 15.5 V±1 V | maximum 24.5 V | 0.051 to 0.062 | 1.2 to 1.6 | 620-630 | 50 to 90 | 77.1 |
| Bar light | CST-2BS5728-W | 15.5 V±1 V | maximum 24.5 V | 0.076 to 0.093 | 1.8 to 2.4 | 6000-7500 | 160 to 230 | 77.1 |
| Bar light | CST-2BS5738-B | 15.5 V±1 V | maximum 24.5 V | 0.115 to 0.14 | 2.8 to 3.6 | 460-475 | 35 to 60 | 96.9 |
| Bar light | CST-2BS5738-R | 15.5 V±1 V | maximum 24.5 V | 0.076 to 0.093 | 1.8 to 2.4 | 620-630 | 50 to 90 | 96.9 |
| Bar light | CST-2BS5738-W | 15.5 V±1 V | maximum 24.5 V | 0.115 to 0.14 | 2.8 to 3.6 | 6000-7500 | 160 to 230 | 96.9 |
| Bar light | CST-2BS10218-B | 15.5 V±1 V | maximum 24.5 V | 0.076 to 0.093 | 1.8 to 2.4 | 460-475 | 35 to 60 | 85.5 |
| Bar light | CST-2BS10218-R | 15.5 V±1 V | maximum 24.5 V | 0.051 to 0.062 | 1.2 to 1.6 | 620-630 | 50 to 90 | 85.5 |
| Bar light | CST-2BS10218-W | 15.5 V±1 V | maximum 24.5 V | 0.076 to 0.093 | 1.8 to 2.4 | 6000-7500 | 100 to 150 | 85.5 |
| Bar light | CST-2BS10228-B | 15.5 V±1 V | maximum 24.5 V | 0.152 to 0.186 | 3.7 to 4.8 | 460-475 | 35 to 60 | 124.6 |
| Bar light | CST-2BS10228-R | 15.5 V±1 V | maximum 24.5 V | 0.101 to 0.124 | 2.5 to 3.2 | 620-630 | 50 to 90 | 124.6 |
| Bar light | CST-2BS10228-W | 15.5 V±1 V | maximum 24.5 V | 0.152 to 0.186 | 3.7 to 4.8 | 6000-7500 | 160 to 230 | 124.6 |
| Bar light | CST-2BS10238-B | 15.5 V±1 V | maximum 24.5 V | 0.229 to 0.28 | 5.5 to 7.2 | 460-475 | 35 to 60 | 157.2 |
| Bar light | CST-2BS10238-R | 15.5 V±1 V | maximum 24.5 V | 0.152 to 0.186 | 3.7 to 4.8 | 620-630 | 50 to 90 | 157.2 |
| Bar light | CST-2BS10238-W | 15.5 V±1 V | maximum 24.5 V | 0.229 to 0.28 | 5.5 to 7.2 | 6000-7500 | 160 to 230 | 157.2 |
| Bar light | CST-2BS14718-B | 15.5 V±1 V | maximum 24.5 V | 0.115 to 0.14 | 2.8 to 3.6 | 460-475 | 35 to 60 | 116.2 |
| Bar light | CST-2BS14718-R | 15.5 V±1 V | maximum 24.5 V | 0.076 to 0.093 | 1.8 to 2.4 | 620-630 | 50 to 90 | 116.2 |
| Bar light | CST-2BS14718-W | 15.5 V±1 V | maximum 24.5 V | 0.115 to 0.14 | 2.8 to 3.6 | 6000-7500 | 100 to 150 | 116.2 |
| Bar light | CST-2BS14728-B | 15.5 V±1 V | maximum 24.5 V | 0.228 to 0.279 | 5.5 to 7.2 | 460-475 | 35 to 60 | 171 |
| Bar light | CST-2BS14728-R | 15.5 V±1 V | maximum 24.5 V | 0.152 to 0.186 | 3.7 to 4.8 | 620-630 | 50 to 90 | 171 |
| Bar light | CST-2BS14728-W | 15.5 V±1 V | maximum 24.5 V | 0.228 to 0.279 | 5.5 to 7.2 | 6000-7500 | 160 to 230 | 171 |
| Bar light | CST-2BS14738-B | 15.5 V±1 V | maximum 24.5 V | 0.344 to 0.42 | 8.3 to 10.8 | 460-475 | 35 to 60 | 215.4 |
| Bar light | CST-2BS14738-R | 15.5 V±1 V | maximum 24.5 V | 0.229 to 0.28 | 5.5 to 7.2 | 620-630 | 50 to 90 | 215.4 |
| Bar light | CST-2BS14738-W | 15.5 V±1 V | maximum 24.5 V | 0.344 to 0.42 | 8.3 to 10.8 | 6000-7500 | 160 to 230 | 215.4 |
| Bar light | CST-2BS19218-B | 15.5 V±1 V | maximum 24.5 V | 0.152 to 0.186 | 3.7 to 4.8 | 460-475 | 35 to 60 | 124.6 |
| Bar light | CST-2BS19218-R | 15.5 V±1 V | maximum 24.5 V | 0.101 to 0.124 | 2.5 to 3.2 | 620-630 | 50 to 90 | 124.6 |
| Bar light | CST-2BS19218-W | 15.5 V±1 V | maximum 24.5 V | 0.152 to 0.186 | 3.7 to 4.8 | 6000-7500 | 100 to 150 | 124.6 |
| Bar light | CST-2BS19228-B | 15.5 V±1 V | maximum 24.5 V | 0.305 to 0.373 | 7.4 to 9.6 | 460-475 | 35 to 60 | 214.1 |
| Bar light | CST-2BS19228-R | 15.5 V±1 V | maximum 24.5 V | 0.204 to 0.249 | 4.9 to 6.4 | 620-630 | 50 to 90 | 214.1 |
| Bar light | CST-2BS19228-W | 15.5 V±1 V | maximum 24.5 V | 0.305 to 0.373 | 7.4 to 9.6 | 6000-7500 | 160 to 230 | 214.1 |
| Bar light | CST-2BS19238-B | 15.5 V±1 V | maximum 24.5 V | 0.458 to 0.56 | 11.1 to 14.4 | 460-475 | 35 to 60 | 279.5 |
| Bar light | CST-2BS19238-R | 15.5 V±1 V | maximum 24.5 V | 0.305 to 0.373 | 7.4 to 9.6 | 620-630 | 50 to 90 | 279.5 |
| Bar light | CST-2BS19238-W | 15.5 V±1 V | maximum 24.5 V | 0.458 to 0.56 | 11.1 to 14.4 | 6000-7500 | 160 to 230 | 279.5 |
| Bar light | CST-2BS23718-B | 15.5 V±1 V | maximum 24.5 V | 0.191 to 0.233 | 4.6 to 6 | 460-475 | 35 to 60 | 181.9 |
| Bar light | CST-2BS23718-R | 15.5 V±1 V | maximum 24.5 V | 0.025 to 0.031 | 0.6 to 0.8 | 620-630 | 50 to 90 | 181.9 |
| Bar light | CST-2BS23718-W | 15.5 V±1 V | maximum 24.5 V | 0.191 to 0.233 | 4.6 to 6 | 6000-7500 | 100 to 150 | 181.9 |
| Bar light | CST-2BS23728-B | 15.5 V±1 V | maximum 24.5 V | 0.381 to 0.466 | 9.2 to 12 | 460-475 | 35 to 60 | 266 |
| Bar light | CST-2BS23728-R | 15.5 V±1 V | maximum 24.5 V | 0.254 to 0.311 | 6.2 to 8 | 620-630 | 50 to 90 | 266 |
| Bar light | CST-2BS23728-W | 15.5 V±1 V | maximum 24.5 V | 0.381 to 0.466 | 9.2 to 12 | 6000-7500 | 160 to 230 | 266 |
| Bar light | CST-2BS23738-B | 15.5 V±1 V | maximum 24.5 V | 0.573 to 0.7 | 13.8 to 18 | 460-475 | 35 to 60 | 335.8 |
| Bar light | CST-2BS23738-R | 15.5 V±1 V | maximum 24.5 V | 0.381 to 0.466 | 9.2 to 12 | 620-630 | 50 to 90 | 335.8 |
| Bar light | CST-2BS23738-W | 15.5 V±1 V | maximum 24.5 V | 0.573 to 0.7 | 13.8 to 18 | 6000-7500 | 160 to 230 | 335.8 |
| Bar light | CST-2BS28218-B | 15.5 V±1 V | maximum 24.5 V | 0.228 to 0.279 | 5.5 to 7.2 | 460-475 | 35 to 60 | 206 |
| Bar light | CST-2BS28218-R | 15.5 V±1 V | maximum 24.5 V | 0.152 to 0.186 | 3.7 to 4.8 | 620-630 | 50 to 90 | 206 |
| Bar light | CST-2BS28218-W | 15.5 V±1 V | maximum 24.5 V | 0.228 to 0.279 | 5.5 to 7.2 | 6000-7500 | 100 to 150 | 206 |
| Bar light | CST-2BS28228-B | 15.5 V±1 V | maximum 24.5 V | 0.458 to 0.56 | 11.1 to 14.4 | 460-475 | 35 to 60 | 319.2 |
| Bar light | CST-2BS28228-R | 15.5 V±1 V | maximum 24.5 V | 0.305 to 0.373 | 7.4 to 9.6 | 620-630 | 50 to 90 | 319.2 |
| Bar light | CST-2BS28228-W | 15.5 V±1 V | maximum 24.5 V | 0.458 to 0.56 | 11.1 to 14.4 | 6000-7500 | 160 to 230 | 319.2 |
| Bar light | CST-2BS28238-B | 15.5 V±1 V | maximum 24.5 V | 0.687 to 0.84 | 16.6 to 21.6 | 460-475 | 35 to 60 | 395.8 |
| Bar light | CST-2BS28238-R | 15.5 V±1 V | maximum 24.5 V | 0.458 to 0.56 | 11.1 to 14.4 | 620-630 | 50 to 90 | 395.8 |
| Bar light | CST-2BS28238-W | 15.5 V±1 V | maximum 24.5 V | 0.687 to 0.84 | 16.6 to 21.6 | 6000-7500 | 160 to 230 | 395.8 |



Product series from the same manufacturer:
| Ring lights |
| Bar light |
| Coaxial lights |
| Dome lights |
| Surface lights |
| Shadowless ring lights |

















