LED Ring Light Compliant With Uniform Light Emission and Testings (White/Red/Blue)

Caution
Product Description
CST is one of the leading manufacturer of LED lighting for image processing equipment in China. The manufacturer has been providing stable quality products for a long time.

1. High density LED array, strong illuminance
2. Space saving design
3. Increased stability with original heat dissipation structure
4. Equal emission
Applications:
1. External appearance and printing inspection of IC semiconductors, etc.
2. PCB circuit board inspection, plastic container inspection
3. Product packaging external appearance, label inspection
4. Tablet breakage, defect inspection
5. Inspection of electronic components
6. Microscope illumination, regular external appearance inspection
Product series from the same manufacturer:
| Ring lights |
| Bar light |
| Coaxial lights |
| Dome lights |
| Surface lights |
| Shadowless ring lights |
| Name | Part number | Starting voltage | Rated voltage | Rated current A | Power Consumption W | Color temperature K | Illuminance (Klux) MW/CM2 | Weight g |
| Ring lights | CST-RS3475-W | 15.5 V±1 V | maximum 24.5 V | 0.063 to 0.077 | 1.5 to 2 | 6000-7500 | 150 to 220 | 43.4 |
| Ring lights | CST-RS3475-R | 15.5 V±1 V | maximum 24.5 V | 0.038 to 0.047 | 0.9 to 1.2 | 620-630 | 50 to 90 | 43.4 |
| Ring lights | CST-RS3475-B | 15.5 V±1 V | maximum 24.5 V | 0.063 to 0.077 | 1.5 to 2 | 460-475 | 35 to 60 | 43.4 |
| Ring lights | CST-RS4265-W | 15.5 V±1 V | maximum 24.5 V | 0.076 to 0.093 | 1.8 to 2.4 | 6000-7500 | 150 to 220 | 43.4 |
| Ring lights | CST-RS4265-R | 15.5 V±1 V | maximum 24.5 V | 0.051 to 0.062 | 1.2 to 1.6 | 620-630 | 50 to 90 | 43.4 |
| Ring lights | CST-RS4265-B | 15.5 V±1 V | maximum 24.5 V | 0.076 to 0.093 | 1.8 to 2.4 | 460-475 | 35 to 60 | 43.4 |
| Ring lights | CST-RS5260-W | 15.5 V±1 V | maximum 24.5 V | 0.115 to 0.14 | 2.8 to 3.6 | 6000-7500 | 150 to 220 | 67.7 |
| Ring lights | CST-RS5260-R | 15.5 V±1 V | maximum 24.5 V | 0.076 to 0.093 | 1.8 to 2.4 | 620-630 | 50 to 90 | 67.7 |
| Ring lights | CST-RS5260-B | 15.5 V±1 V | maximum 24.5 V | 0.115 to 0.14 | 2.8 to 3.6 | 460-475 | 35 to 60 | 67.7 |
| Ring lights | CST-RS5390-W | 15.5 V±1 V | maximum 24.5 V | 0.101 to 0.124 | 2.5 to 3.2 | 6000-7500 | 160 to 230 | 69.1 |
| Ring lights | CST-RS5390-R | 15.5 V±1 V | maximum 24.5 V | 0.076 to 0.093 | 1.8 to 2.4 | 620-630 | 50 to 90 | 69.1 |
| Ring lights | CST-RS5390-B | 15.5 V±1 V | maximum 24.5 V | 0.101 to 0.124 | 2.5 to 3.2 | 460-475 | 35 to 60 | 69.1 |
| Ring lights | CST-RS7430-W | 15.5 V±1 V | maximum 24.5 V | 0.153 to 0.187 | 3.7 to 4.8 | 6000-7500 | 150 to 220 | 122.8 |
| Ring lights | CST-RS7430-R | 15.5 V±1 V | maximum 24.5 V | 0.101 to 0.124 | 2.5 to 3.2 | 620-630 | 50 to 90 | 122.8 |
| Ring lights | CST-RS7430-B | 15.5 V±1 V | maximum 24.5 V | 0.153 to 0.187 | 3.7 to 4.8 | 460-475 | 35 to 60 | 122.8 |
| Ring lights | CST-RS7460-W | 15.5 V±1 V | maximum 24.5 V | 0.229 to 0.28 | 5.5 to 7.1 | 6000-7500 | 160 to 230 | 124 |
| Ring lights | CST-RS7460-R | 15.5 V±1 V | maximum 24.5 V | 0.153 to 0.187 | 3.7 to 4.8 | 620-630 | 50 to 90 | 124 |
| Ring lights | CST-RS7460-B | 15.5 V±1 V | maximum 24.5 V | 0.229 to 0.28 | 5.5 to 7.1 | 460-475 | 35 to 60 | 124 |
| Ring lights | CST-RS7390-W | 15.5 V±1 V | maximum 24.5 V | 0.229 to 0.28 | 5.5 to 7.1 | 6000-7500 | 180 to 260 | 120 |
| Ring lights | CST-RS7390-R | 15.5 V±1 V | maximum 24.5 V | 0.153 to 0.187 | 3.5 to 4.6 | 620-630 | 50 to 90 | 120 |
| Ring lights | CST-RS7390-B | 15.5 V±1 V | maximum 24.5 V | 0.229 to 0.28 | 5.5 to 7.1 | 460-475 | 35 to 60 | 120 |
| Ring lights | CST-RS9030-W | 15.5 V±1 V | maximum 24.5 V | 0.305 to 0.373 | 7.3 to 9.5 | 6000-7500 | 160 to 230 | 172.4 |
| Ring lights | CST-RS9030-R | 15.5 V±1 V | maximum 24.5 V | 0.204 to 0.249 | 4.8 to 6.3 | 620-630 | 80 to 130 | 172.4 |
| Ring lights | CST-RS9030-B | 15.5 V±1 V | maximum 24.5 V | 0.305 to 0.373 | 7.3 to 9.5 | 460-475 | 35 to 60 | 172.4 |
| Ring lights | CST-RS9070-W | 15.5 V±1 V | maximum 24.5 V | 0.381 to 0.466 | 9.2 to 12 | 6000-7500 | 160 to 230 | 170.8 |
| Ring lights | CST-RS9070-R | 15.5 V±1 V | maximum 24.5 V | 0.229 to 0.28 | 5.5 to 7.1 | 620-630 | 50 to 90 | 170.8 |
| Ring lights | CST-RS9070-B | 15.5 V±1 V | maximum 24.5 V | 0.382 to 0.467 | 9.2 to 12 | 460-475 | 35 to 60 | 170.8 |
| Ring lights | CST-RS10090-W | 15.5 V±1 V | maximum 24.5 V | 0.445 to 0.544 | 10.8 to 14 | 6000-7500 | 160 to 230 | 244.1 |
| Ring lights | CST-RS10090-R | 15.5 V±1 V | maximum 24.5 V | 0.268 to 0.327 | 6.4 to 8.3 | 620-630 | 50 to 90 | 244.1 |
| Ring lights | CST-RS10090-B | 15.5 V±1 V | maximum 24.5 V | 0.445 to 0.544 | 10.8 to 14 | 460-475 | 35 to 60 | 244.1 |
| Ring lights | CST-RS12070-W | 15.5 V±1 V | maximum 24.5 V | 0.534 to 0.653 | 13.1 to 17 | 6000-7500 | 160 to 230 | 306.8 |
| Ring lights | CST-RS12070-R | 15.5 V±1 V | maximum 24.5 V | 0.357 to 0.436 | 8.5 to 11 | 620-630 | 50 to 90 | 306.8 |
| Ring lights | CST-RS12070-B | 15.5 V±1 V | maximum 24.5 V | 0.534 to 0.653 | 13.1 to 17 | 460-475 | 35 to 60 | 306.8 |



Product series from the same manufacturer:
| Ring lights |
| Bar light |
| Coaxial lights |
| Dome lights |
| Surface lights |
| Shadowless ring lights |










