Coaxial Epi-Illumination (White/Red/Blue) for Uneven Reflection Reduction

Caution
Product Description
CST is one of the leading manufacturer of LED lighting for image processing equipment in China. The manufacturer has been providing stable quality products for a long time.
Features:
·Uniform brightness with reduced uneven reflection
·Effective for capturing images with good contrast
Applications:
·Inspection of defects such as surface scratches on glossy products
·QR code reading inspection
・ Dimension measurement
·Character reading
·Positioning of metal parts
■Compatible power supply EMVS-PSN series
Product series from the same manufacturer:
| Ring lights |
| Bar light |
| Coaxial lights |
| Dome lights |
| Surface lights |
| Shadowless ring lights |


| Name | Part number | Starting voltage | Rated voltage | Rated current A | Power Consumption W | Color temperature K | Illuminance (Klux) MW/CM2 | Weight g |
| Coaxial epi-illumination | CST-C30M30-W | 15.5 V±1 V | maximum 24.5 V | 0.146 to 0.178 | 3.5 to 4.5 | 6000-7500 | 70 to 120 | 152.8 |
| Coaxial epi-illumination | CST-C30M30-R | 15.5 V±1 V | maximum 24.5 V | 0.088 to 0.107 | 2.1 to 2.7 | 620-630 | 25 to 40 | 152.8 |
| Coaxial epi-illumination | CST-C30M30-B | 15.5 V±1 V | maximum 24.5 V | 0.146 to 0.178 | 3.5 to 4.5 | 460-475 | 10 to 20 | 152.8 |
| Coaxial epi-illumination | CST-C40M40-W | 15.5 V±1 V | maximum 24.5 V | 0.204 to 0.249 | 4.8 to 6.3 | 6000-7500 | 50 to 90 | 191.6 |
| Coaxial epi-illumination | CST-C40M40-R | 15.5 V±1 V | maximum 24.5 V | 0.116 to 0.142 | 2.8 to 3.6 | 620-630 | 20 to 30 | 191.6 |
| Coaxial epi-illumination | CST-C40M40-B | 15.5 V±1 V | maximum 24.5 V | 0.204 to 0.249 | 4.8 to 6.3 | 460-475 | 10 to 20 | 191.6 |
| Coaxial epi-illumination | CST-C60M60-W | 15.5 V±1 V | maximum 24.5 V | 0.232 to 0.284 | 5.5 to 7.2 | 6000-7500 | 50 to 90 | 421.3 |
| Coaxial epi-illumination | CST-C60M60-R | 15.5 V±1 V | maximum 24.5 V | 0.232 to 0.284 | 5.5 to 7.2 | 620-630 | 20 to 30 | 421.3 |
| Coaxial epi-illumination | CST-C60M60-B | 15.5 V±1 V | maximum 24.5 V | 0.232 to 0.284 | 5.5 to 7.2 | 460-475 | 8 to 13 | 421.3 |

Product series from the same manufacturer:
| Ring lights |
| Bar light |
| Coaxial lights |
| Dome lights |
| Surface lights |
| Shadowless ring lights |


