Surface Light (White/Red/Blue) for Liquid Inspection, Etc.

Caution
Product Description
CST is one of the leading manufacturer of LED lighting for image processing equipment in China. The manufacturer has been providing stable quality products for a long time.
Applications:
·Liquid level measurement
・ Dimension measurement
·Inspection of liquid contaminants
·Inspection of external appearance of metal products
■Compatible power supply EMVS-PSN series
Product series from the same manufacturer:
| Ring lights |
| Bar light |
| Coaxial lights |
| Dome lights |
| Surface lights |
| Shadowless ring lights |
| Name | Part number | Starting voltage | Rated voltage | Rated current A | Power Consumption W | Color temperature K | Illuminance (Klux) MW/CM2 | Weight g |
| Surface lights | CST-HFS2727-W | 15.5 V±1 V | maximum 24.5 V | 0.055 to 0.067 | 1.3 to 1.7 | 6000-7500 | 100 to 150 | 32.2 |
| Surface lights | CST-HFS2727-R | 15.5 V±1 V | maximum 24.5 V | 0.027 to 0.033 | 0.7 to 0.9 | 620-630 | 30 to 50 | 32.2 |
| Surface lights | CST-HFS2727-B | 15.5 V±1 V | maximum 24.5 V | 0.055 to 0.067 | 1.3 to 1.7 | 460-475 | 20 to 30 | 32.2 |
| Surface lights | CST-HFS4828-W | 15.5 V±1 V | maximum 24.5 V | 0.055 to 0.067 | 1.3 to 1.7 | 6000-7500 | 70 to 120 | 47.6 |
| Surface lights | CST-HFS4828-R | 15.5 V±1 V | maximum 24.5 V | 0.041 to 0.05 | 1 to 1.3 | 620-630 | 50 to 90 | 47.6 |
| Surface lights | CST-HFS4828-B | 15.5 V±1 V | maximum 24.5 V | 0.055 to 0.067 | 1.3 to 1.7 | 460-475 | 10 to 20 | 47.6 |
| Surface lights | CST-HFS5050-W | 15.5 V±1 V | maximum 24.5 V | 0.096 to 0.117 | 2.3 to 3 | 6000-7500 | 80 to 130 | 129.6 |
| Surface lights | CST-HFS5050-R | 15.5 V±1 V | maximum 24.5 V | 0.096 to 0.117 | 2.3 to 3 | 620-630 | 30 to 50 | 129.6 |
| Surface lights | CST-HFS5050-B | 15.5 V±1 V | maximum 24.5 V | 0.096 to 0.117 | 2.3 to 3 | 460-475 | 10 to 20 | 129.6 |
| Surface lights | CST-HFS7070-W | 15.5 V±1 V | maximum 24.5 V | 0.205 to 0.25 | 4.8 to 6.3 | 6000-7500 | 80 to 130 | 189 |
| Surface lights | CST-HFS7070-R | 15.5 V±1 V | maximum 24.5 V | 0.123 to 0.15 | 2.9 to 3.8 | 620-630 | 30 to 50 | 189 |
| Surface lights | CST-HFS7070-B | 15.5 V±1 V | maximum 24.5 V | 0.205 to 0.25 | 4.8 to 6.3 | 460-475 | 10 to 20 | 189 |
| Surface lights | CST-HFS100100-W | 15.5 V±1 V | maximum 24.5 V | 0.354 to 0.433 | 8.5 to 11 | 6000-7500 | 80 to 130 | 324.9 |
| Surface lights | CST-HFS100100-R | 15.5 V±1 V | maximum 24.5 V | 0.286 to 0.35 | 6.8 to 8.9 | 620-630 | 30 to 50 | 324.9 |
| Surface lights | CST-HFS100100-B | 15.5 V±1 V | maximum 24.5 V | 0.354 to 0.433 | 8.5 to 11 | 460-475 | 10 to 20 | 324.9 |
| Surface lights | CST-HFS150100-W | 15.5 V±1 V | maximum 24.5 V | 0.518 to 0.633 | 12.3 to 16 | 6000-7500 | 80 to 130 | 428 |
| Surface lights | CST-HFS150100-R | 15.5 V±1 V | maximum 24.5 V | 0.354 to 0.433 | 8.5 to 11 | 620-630 | 30 to 50 | 428 |
| Surface lights | CST-HFS150100-B | 15.5 V±1 V | maximum 24.5 V | 0.518 to 0.633 | 12.3 to 16 | 460-475 | 10 to 20 | 428 |



Product series from the same manufacturer:
| Ring lights |
| Bar light |
| Coaxial lights |
| Dome lights |
| Surface lights |
| Shadowless ring lights |





