Shadowless Ring Lighting (White/Red/Blue) for Electronic Component Inspection, Etc.

Caution
Product Description
CST is one of the leading manufacturer of LED lighting for image processing equipment in China. The manufacturer has been providing stable quality products for a long time.
Applications:
·Positioning of FPC products
·Inspection of electronic components
·Inspection of lead bending
·Circuit board inspection
Product series from the same manufacturer:
| Ring lights |
| Bar light |
| Coaxial lights |
| Dome lights |
| Surface lights |
| Shadowless ring lights |
| Name | Part number | Starting voltage | Rated voltage | Rated current A | Power Consumption W | Color temperature K | Illuminance (Klux) MW/CM2 | Weight g |
| Shadowless ring lights | CST-HRS80-W | 15.5 V±1 V | maximum 24.5 V | 0.202 to 0.247 | 4.8 to 6.3 | 6000-7500 | 100 to 160 | 160 |
| Shadowless ring lights | CST-HRS80-R | 15.5 V±1 V | maximum 24.5 V | 0.363 to 0.444 | 9.2 to 12 | 620-630 | 50 to 90 | 160 |
| Shadowless ring lights | CST-HRS80-B | 15.5 V±1 V | maximum 24.5 V | 0.202 to 0.247 | 4.8 to 6.3 | 460-475 | 35 to 60 | 160 |
| Shadowless ring lights | CST-HRS116-W | 15.5 V±1 V | maximum 24.5 V | 0.436 to 0.533 | 10.8 to 14 | 6000-7500 | 100 to 160 | 236 |
| Shadowless ring lights | CST-HRS116-R | 15.5 V±1 V | maximum 24.5 V | 0.291 to 0.356 | 6.9 to 9 | 620-630 | 50 to 90 | 236 |
| Shadowless ring lights | CST-HRS116-B | 15.5 V±1 V | maximum 24.5 V | 0.436 to 0.533 | 10.8 to 14 | 460-475 | 35 to 60 | 236 |
Product series from the same manufacturer:
| Ring lights |
| Bar light |
| Coaxial lights |
| Dome lights |
| Surface lights |
| Shadowless ring lights |

