1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

WS-V Series MCCB, NF-S Class (General-Purpose Product) (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 10,602.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

Mitsubishi Electric Circuit Breaker (Low Capacity) WS-V Series MCCB NF-S Class (General Purpose Product) SW/SDW/SEW Series 400 AF or Higher.

 
Part Number
NF400-SW 2P 400ASALE
NF400-SW 3P 250ASALE
NF400-SW 3P 300ASALE
NF400-SW 3P 350ASALE
NF400-SW 3P 400ASALE
NF400-SW 4P 250ASALE
NF400-SW 4P 300ASALE
NF400-SW 4P 350ASALE
NF400-SW 4P 400ASALE
NF630-SW 4P 500ASALE
NF630-SW 4P 600ASALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmpere frame Rated block capacity AC 400 V
(kA)
Rated Braking Capacity at Rated Voltage of VDC 250
(kA)
Number of Poles Rated Current
(A)
Dimension width
(mm)
Rated block capacity AC 415 V
(kA)
Rated block capacity AC 240 V
(kA)
Rated block capacity AC 230 V
(kA)
Rated breaking capacity 
(kA)

฿ 10,602.00

฿ 7,951.50

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) [400AF or higher] 400AF45-240014045858510 (690 V AC), 30 (500 V AC), 42 (440 V AC), 50 (450 V AC)

฿ 14,860.00

฿ 11,145.00

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) [400AF or higher] 400AF45-325014045858510 (690 V AC), 30 (500 V AC), 42 (440 V AC), 50 (450 V AC)

฿ 14,860.00

฿ 11,145.00

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) [400AF or higher] 400AF45-330014045858510 (690 V AC), 30 (500 V AC), 42 (440 V AC), 50 (450 V AC)

฿ 14,860.00

฿ 11,145.00

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) [400AF or higher] 400AF45-335014045858510 (690 V AC), 30 (500 V AC), 42 (440 V AC), 50 (450 V AC)

฿ 14,860.00

฿ 11,145.00

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) Same day [400AF or higher] 400AF45-34001404585-10(AC690V), 30(AC500V), 42(AC440V), 50(AC450V)

฿ 20,242.00

฿ 15,181.50

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) [400AF or higher] 400AF45-425018545-8510 (690 V AC), 30 (500 V AC), 42 (440 V AC), 50 (380 V AC)

฿ 20,242.00

฿ 15,181.50

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) [400AF or higher] 400AF45-430018545-8510 (690 V AC), 30 (500 V AC), 42 (440 V AC), 50 (380 V AC)

฿ 20,242.00

฿ 15,181.50

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) [400AF or higher] 400AF45-435018545-8510 (690 V AC), 30 (500 V AC), 42 (440 V AC), 50 (380 V AC)

฿ 20,242.00

฿ 15,181.50

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) [400AF or higher] 400AF45-440018545-8510 (690 V AC), 30 (500 V AC), 42 (440 V AC), 50 (380 V AC)

฿ 29,558.00

฿ 22,168.50

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) [400AF or higher] 630AF5040450018550-8510 (690 V AC), 30 (500 V AC), 42 (440 V AC), 50 (380 V AC)

฿ 29,558.00

฿ 22,168.50

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) [400AF or higher] 630AF5040460018550-8510 (690 V AC), 30 (500 V AC), 42 (440 V AC), 50 (380 V AC)

Loading...

  1. 1

Basic Information

Rated block capacity AC 200 V(kA) 85 Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Connection Method Surface type
Representative Standard CE / CCC Dimension height(mm) 257 Dimension depth(mm) 155
Type No-fuse breaker