(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Mitsubishi Electric Circuit Breaker (Low Capacity) WS-V Series MCCB NF-S Class (General Purpose Product) SW/SDW/SEW Series 400 AF or Higher.
Part Number |
---|
NF630-SW 4P 500A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Ampere frame | Rated block capacity AC 400 V (kA) | Rated Braking Capacity at Rated Voltage of VDC 250 (kA) | Number of Poles | Rated Current (A) | Dimension width (mm) | Rated block capacity AC 415 V (kA) | Rated block capacity AC 240 V (kA) | Rated block capacity AC 230 V (kA) | Rated breaking capacity (kA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 29,558.00 ฿ 22,168.50 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | [400AF or higher] 630AF | 50 | 40 | 4 | 500 | 185 | 50 | - | 85 | 10 (690 V AC), 30 (500 V AC), 42 (440 V AC), 50 (380 V AC) |
Loading...
Rated block capacity AC 200 V(kA) | 85 | Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Available | Connection Method | Surface type |
---|---|---|---|---|---|
Representative Standard | CE / CCC | Dimension height(mm) | 257 | Dimension depth(mm) | 155 |
Type | No-fuse breaker |
Please check the type/dimensions/specifications of the part NF630-SW 4P 500A in the WS-V Series MCCB, NF-S Class (General-Purpose Product) series.
Part Number |
---|
NF400-SW 3P 250A |
NF400-SW 3P 300A |
NF400-SW 3P 350A |
NF400-SW 3P 400A |
NF400-SW 4P 250A |
NF630-SW 4P 600A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Ampere frame | Rated block capacity AC 400 V (kA) | Rated Braking Capacity at Rated Voltage of VDC 250 (kA) | Number of Poles | Rated Current (A) | Dimension width (mm) | Rated block capacity AC 415 V (kA) | Rated block capacity AC 240 V (kA) | Rated block capacity AC 230 V (kA) | Rated breaking capacity (kA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,860.00 | 1 Piece(s) | 72 Day(s) | [400AF or higher] 400AF | 45 | - | 3 | 250 | 140 | 45 | 85 | 85 | 10 (690 V AC), 30 (500 V AC), 42 (440 V AC), 50 (450 V AC) | ||
฿ 14,860.00 | 1 Piece(s) | 72 Day(s) | [400AF or higher] 400AF | 45 | - | 3 | 300 | 140 | 45 | 85 | 85 | 10 (690 V AC), 30 (500 V AC), 42 (440 V AC), 50 (450 V AC) | ||
฿ 14,860.00 | 1 Piece(s) | 72 Day(s) | [400AF or higher] 400AF | 45 | - | 3 | 350 | 140 | 45 | 85 | 85 | 10 (690 V AC), 30 (500 V AC), 42 (440 V AC), 50 (450 V AC) | ||
฿ 14,860.00 | 1 Piece(s) | Same day | [400AF or higher] 400AF | 45 | - | 3 | 400 | 140 | 45 | 85 | - | 10(AC690V), 30(AC500V), 42(AC440V), 50(AC450V) | ||
฿ 20,242.00 | 1 Piece(s) | 72 Day(s) | [400AF or higher] 400AF | 45 | - | 4 | 250 | 185 | 45 | - | 85 | 10 (690 V AC), 30 (500 V AC), 42 (440 V AC), 50 (380 V AC) | ||
฿ 29,558.00 | 1 Piece(s) | 72 Day(s) | [400AF or higher] 630AF | 50 | 40 | 4 | 600 | 185 | 50 | - | 85 | 10 (690 V AC), 30 (500 V AC), 42 (440 V AC), 50 (380 V AC) |
How can we improve?
How can we improve?