1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
WS-V Series MCCB, NF-S Class (General-Purpose Product) (Part Number)

MOLDED CASE CIRCUIT BREAKER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 10,602.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

Mitsubishi Electric Circuit Breaker (Low Capacity) WS-V Series MCCB NF-S Class (General Purpose Product) SW/SDW/SEW Series 400 AF or Higher.

 
Part Number
NF400-SW 3P 300A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmpere frame Rated block capacity AC 400 V
(kA)
Rated Braking Capacity at Rated Voltage of VDC 250
(kA)
Number of Poles Rated Current
(A)
Dimension width
(mm)
Rated block capacity AC 415 V
(kA)
Rated block capacity AC 240 V
(kA)
Rated block capacity AC 230 V
(kA)
Rated breaking capacity 
(kA)

฿ 14,860.00

฿ 11,145.00

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) [400AF or higher] 400AF45-330014045858510 (690 V AC), 30 (500 V AC), 42 (440 V AC), 50 (450 V AC)

Loading...

  1. 1

Basic Information

Rated block capacity AC 200 V(kA) 85 Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Connection Method Surface type
Representative Standard CE / CCC Dimension height(mm) 257 Dimension depth(mm) 155
Type No-fuse breaker

Please check the type/dimensions/specifications of the part NF400-SW 3P 300A in the WS-V Series MCCB, NF-S Class (General-Purpose Product) series.

Products with similar specification

Part Number
NF400-SW 2P 400A
NF400-SW 3P 250A
NF400-SW 3P 350A
NF400-SW 3P 400A
NF400-SW 4P 250A
NF400-SW 4P 300A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipAmpere frame Rated block capacity AC 400 V
(kA)
Rated Braking Capacity at Rated Voltage of VDC 250
(kA)
Number of Poles Rated Current
(A)
Dimension width
(mm)
Rated block capacity AC 415 V
(kA)
Rated block capacity AC 240 V
(kA)
Rated block capacity AC 230 V
(kA)
Rated breaking capacity 
(kA)

฿ 10,602.00

1 Piece(s) 72 Day(s) [400AF or higher] 400AF45-240014045858510 (690 V AC), 30 (500 V AC), 42 (440 V AC), 50 (450 V AC)

฿ 14,860.00

1 Piece(s) 72 Day(s) [400AF or higher] 400AF45-325014045858510 (690 V AC), 30 (500 V AC), 42 (440 V AC), 50 (450 V AC)

฿ 14,860.00

1 Piece(s) 72 Day(s) [400AF or higher] 400AF45-335014045858510 (690 V AC), 30 (500 V AC), 42 (440 V AC), 50 (450 V AC)

฿ 14,860.00

1 Piece(s) Same day [400AF or higher] 400AF45-34001404585-10(AC690V), 30(AC500V), 42(AC440V), 50(AC450V)

฿ 20,242.00

1 Piece(s) 72 Day(s) [400AF or higher] 400AF45-425018545-8510 (690 V AC), 30 (500 V AC), 42 (440 V AC), 50 (380 V AC)

฿ 20,242.00

1 Piece(s) 72 Day(s) [400AF or higher] 400AF45-430018545-8510 (690 V AC), 30 (500 V AC), 42 (440 V AC), 50 (380 V AC)