1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Communication Module

62 ADDRESS ASI MODULE COM

Communication Module
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,701.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Communication Module, For TeSys U

Product CodeProduct or component typeProduct compatibilityRange of productSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileDevice short nameIP degree of protectionAmbient air temperature for operation           Product certifications               WEEELocal signallingWarrantyCurrent consumptionTightening torquePhysical interfaceRange compatibilityMounting locationConnections - terminals      Bus type      Mounting mode                        Number of outputs                        Device applicationMain function availableAddressingReturn timeConnection pitch
ASILUFC51Communication moduleLUCB / LUCM / LUCD / LUCA / LUCL / LUCCTeSysGreen Premium productCompliant EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationASILULIP20 conforming to IEC 60529-25 to 70 °CAS-Interface V2.1 No 52303The product must be disposed on European Union markets following specific waste collection 
and never end up in rubbish bins
2 LEDs front panel18 months200 mA at 24 V output
25 mA normal operation
30 mA fault condition
Input: 0.5 to 0.6 N.m 3.5 mm
Output: 0.2 to 0.25 N.m 2.5 mm
7.A.7.ETeSys U LUB non reversing power base
TeSys U LU2B reversing power base
Front sideInput: screw clamp terminals 1 cable(s) 0.2 to 1.5 mm² flexible without cable end
Input: screw clamp terminals 1 cable(s) 0.2 to 1.5 mm² rigid without cable end
Input: screw clamp terminals 1 cable(s) 0.25 to 1.5 mm² flexible with cable end
Input: screw clamp terminals 2 cable(s) 0.2 to 1 mm² flexible without cable end
Input: screw clamp terminals 2 cable(s) 0.2 to 1 mm² rigid without cable end
Input: screw clamp terminals 2 cable(s) 0.25 to 1 mm² flexible with cable end
Input: screw clamp terminals 2 cable(s) 0.5 to 1 mm² flexible with cable end
Output: screw clamp terminals 1 cable(s) 0.14 to 1 mm² flexible without cable end
Output: screw clamp terminals 1 cable(s) 0.14 to 1 mm² rigid without cable end
Output: screw clamp terminals 1 cable(s) 0.25 to 0.5 mm² flexible with cable end
Output: screw clamp terminals 1 cable(s) 0.25 to 1 mm² flexible with cable end
Output: screw clamp terminals 2 cable(s) 0.14 to 0.5 mm² rigid without cable end
Output: screw clamp terminals 2 cable(s) 0.14 to 0.75 mm² flexible without cable end
Output: screw clamp terminals 2 cable(s) 0.25 to 0.34 mm² flexible with cable end
Output: screw clamp terminals 2 cable(s) 0.5 mm² flexible with cable end
AS-InterfacePlug-in2 dedicated to starter-controller coil operationCommunicationCommunication module62 slaves10 ms3.81 mm output
5.08 mm input
Part Number
ASILUFC51
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,701.00

62 ADDRESS ASI MODULE COM 1 Piece(s) 2 Day(s)

Loading...

  1. 1
 

Basic Information

Product or component type Communication module Range of product TeSys Product compatibility LUCB / LUCM / LUCD / LUCA / LUCL / LUCC

Please check the type/dimensions/specifications of the part ASILUFC51 in the Communication Module series.