(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Cartridge M221, 1 Serial Line, Communication Extension
Product Code | Product or component type | Depth | Height | Width | Product compatibility | Range of product | Sustainable offer status | EU RoHS Directive | Mercury free | RoHS exemption information | China RoHS Regulation | Environmental Disclosure | Circularity Profile | Net weight | Integrated connection type | REACH Regulation | Toxic heavy metal free | Communication port protocol | Transmission rate |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TMC2SL1 | Serial line cartridge | 15 mm | 41 mm | 35 mm | Modicon M221C | Modicon M221 | Green Premium product | Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration | Yes | Yes | China RoHS declaration | Product Environmental Profile | End of Life Information | 0.015 kg | Non isolated serial link - screw terminal block for RS232 Non isolated serial link - screw terminal block for RS485 | REACH Declaration | Yes | Non isolated serial link: Modbus master/slave - RTU/ASCII or SoMachine-Network | 1.2...115.2 kbit/s (115.2 kbit/s by default) for bus length of 15 m for RS485 1.2...115.2 kbit/s (115.2 kbit/s by default) for bus length of 3 m for RS232 |
Part Number |
---|
TMC2SL1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 3,378.75 | CARTRIDGE M221-1 SERIAL LINE | 1 Piece(s) | 2 Day(s) |
Loading...
Product or component type | Serial line cartridge | Range of product | Modicon M221 | Product compatibility | Modicon M221C |
---|---|---|---|---|---|
Width | 35 mm | Height | 41 mm | Depth | 15 mm |
Please check the type/dimensions/specifications of the part TMC2SL1 in the Cartridge M221 series.
How can we improve?
How can we improve?