1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Selector switch Harmony XB5 (Part Number)

COMPLETE SELECTOR SWITCH

Selector switch Harmony XB5
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 286.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Black Complete Selector Switch Ø22 2-Position Spring Return 1NO

Product CodeRange of productProduct or component typeDevice short nameVibration resistanceShock resistanceElectrical durabilityMechanical durabilityWidthHeightDepthNet weightIP degree of protectionNEMA degree of protectionStandardsAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileWEEEREACH RegulationREACH free of SVHCWarrantyTightening torqueToxic heavy metal freeSale per indivisible quantity[Ui] rated insulation voltage[Ith] conventional free air thermal currentIK degree of protectionMounting diameterContacts type and compositionConnections - terminalsBezel materialTerminals description ISO n°1Short-circuit protection[Uimp] rated impulse withstand voltageContact operationPositive openingProtective treatmentElectrical shock protection classType of operatorShape of signaling unit headOperator profileContacts materialDevice presentationOperator position informationResistance to high pressure washerContacts usageShape of screw head[Ie] rated operational currentElectrical reliabilityHead typeTorque value
XB5AD41Harmony XB5Selector switchXB55 gn
(f= 2 to 500 Hz) 
conforming to 
IEC 60068-2-6
30 gn (duration = 18 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
50 gn (duration = 11 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
1000000 cycles30 mm42 mm70 mm0.046 kgIP67 conforming to IEC 60529
IP69
IP69K
NEMA 13
NEMA 4X
EN/IEC 
60947-5-4
EN/IEC 60947-1
JIS C8201-5-1
UL 508
EN/IEC 
60947-5-1
CSA C22.2 No 14
JIS C8201-1
-40 to 70 °C-40 to 70 °CUL
CSA
BV
GL
RINA
LROS (Lloyds register of shipping)
DNV
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on 
European Union markets following 
specific waste collection 
and never end up in rubbish bins
REACH DeclarationYes18 months0.8 to 1.2 N.m 
conforming to 
EN 60947-1
Yes1600 V
(pollution degree 3) 
conforming to 
EN 60947-1
10 A conforming to EN/IEC 60947-5-1IK06 conforming to IEC 5010222 mm1 NOScrew clamp terminals, <= 2 x 1.5 mm
with cable end conforming to 
EN/IEC 60947-1
Screw clamp terminals, >= 1 x 0.22 mm2 
without cable end conforming to 
EN/IEC 60947-1
Dark grey plastic(13-14)NO10 A 
cartridge fuse type gG 
conforming to
EN/IEC 60947-5-1
6 kV EN 60947-1Slow-breakWithoutTHClass II conforming to IEC 60536Right to left spring returnRoundBlack standard handleSilver alloy (Ag/Ni)Complete product2 positions 90°7000000 Pa at 55 °C, distance : 0.1 mStandard contactsCross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
3 A at 240 V, 
AC-15, A600 
conforming to 
EN/IEC 60947-5-1

6 A at 120 V, 
AC-15, A600 
conforming to 
EN/IEC 60947-5-1

0.1 A at 600 V, 
DC-13, Q600 
conforming to 
EN/IEC 60947-5-1

0.27 A at 250 V,
DC-13, 
Q600 conforming to
EN/IEC 60947-5-1

0.55 A at 125 V, 
DC-13, Q600 
conforming to 
EN/IEC 60947-5-1

1.2 A at 600 V, 
AC-15, A600 
conforming to 
EN/IEC 60947-5-1
Λ  < 10exp(-6) at 5 V, 1 mA 
in clean environment conforming to 
EN/IEC 60947-5-4
Λ  < 10exp(-8) at 17 V, 5 mA 
in clean environment conforming to 
EN/IEC 60947-5-4
Standard0.14 N.m NO 
changing electrical state
Part Number
XB5AD41
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 286.75

COMPLETE SELECTOR SWITCH 1 Piece(s) 2 Day(s)

Loading...

  1. 1
 

Basic Information

Mounting Hole Ø22 Dimension vertical(mm) 42 mm Dimension width(mm) 30 mm
Dimension depth(mm) 70 mm Series Harmony XB5 Minimum Operating Temperature -40°C
Cutout Diameter 70 °C Contact Configuration 1 NO Body Material Dark grey plastic
Number of Positions 2 positions 90° Type of operator Right to left spring return Product or component type Selector switch

Please check the type/dimensions/specifications of the part XB5AD41 in the Selector switch Harmony XB5 series.