1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Flush Complete Illuminated Push Button, Spring Return Harmony XB4 (Part Number)

Flush Complete Illuminated Push Button, Spring Return Harmony XB4
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 568.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Flush Complete illuminated Push buttons Ø22 Spring Return

Product CodeRange of productProduct or component typeDevice short name[Us] rated supply voltageVibration resistanceShock resistanceElectrical durabilityMechanical durabilityWidthHeightDepthNet weightIP degree of protectionNEMA degree of protectionStandardsAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileWEEEREACH RegulationREACH free of SVHCWarrantyTightening torqueSignalling typeSale per indivisible quantityBulb base[Ui] rated insulation voltage[Ith] conventional free air thermal currentIK degree of protectionMounting diameterLight sourceContacts type and compositionConnections - terminalsBezel materialTerminals description ISO n°1Short-circuit protection[Uimp] rated impulse withstand voltageContact operationPositive openingProtective treatmentOperator additional informationOperating travelElectrical shock protection classType of operatorShape of signaling unit headOperator profileContacts materialFixing collar materialDevice presentationResistance to high pressure washerContacts usageShape of screw head[Ie] rated operational currentElectrical reliabilityHead typeOperating forceService lifeSupply voltage limitsResistance to electrostatic dischargeCurrent consumptionSurge withstandResistance to fast transientsResistance to electromagnetic fieldsElectromagnetic emissionLight block supply
XB4BW3365Harmony XB4Illuminated push-buttonXB4<= 250 V5 gn (f= 2 to 500 Hz) 
conforming to
IEC 60068-2-6
30 gn (duration = 18 ms) 
for half sine wave acceleration
conforming to IEC 60068-2-27
50 gn (duration = 11 ms) 
for half sine wave acceleration
conforming to IEC 60068-2-27
1000000 cycles, AC-15, 2 A 
at 230 V, operating rate <3600 cyc/h, 
load factor: 0.5 conforming to 
EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 3 A 
at 120 V, operating rate <3600 cyc/h, 
load factor: 0.5 conforming to
EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 4 A 
at 24 V, operating rate <3600 cyc/h, 
load factor: 0.5 conforming to 
EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.2 A 
at 110 V, operating rate <3600 cyc/h, 
load factor: 0.5 conforming to 
EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.5 A 
at 24 V, operating rate <3600 cyc/h, 
load factor: 0.5 conforming to 
EN/IEC 60947-5-1 appendix C
10000000 cycles30 mm47 mm57 mm0.097 kgIP66 conforming to IEC 60529
IP67
IP69
IP69K
NEMA 13
NEMA 4X
UL 508
JIS C8201-5-1
EN/IEC 
60947-5-1
EN/IEC 
60947-5-4
EN/IEC 
60947-5-5
EN/IEC 60947-1
CSA C22.2 No 14
JIS C8201-1
-40 to 55 °C-40 to 70 °CRINA
CSA
BV
GL
DNV
UL listed
LROS (Lloyds register of shipping)
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on 
European Union markets 
following specific waste collection
and never end up in rubbish bins
REACH DeclarationYes18 months0.8 to 1.2 N.m 
conforming to EN 60947-1
Steady1BA 9s600 V 
(pollution degree 3) 
conforming to 
EN/IEC 60947-1
10 A conforming to EN/IEC 60947-5-1IK06 conforming to IEC 5010222 mmBulb not included1 NO + 1 NCScrew clamp terminals, <= 2 x 1.5 mm2  
with cable end conforming to 
EN/IEC 60947-1
Screw clamp terminals, 1 x 0.22...2 x 2.5 mm2  
without cable end conforming to 
EN/IEC 60947-1
Chromium plated metal(13-14)NO
(21-22)NC
10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1EN/IEC 60947-1 6 kVSlow-breakWith conforming to EN/IEC 60947-5-1 appendix KTHWith plain lens1.5 mm 
(NC changing electrical state)
2.6 mm
(NO changing electrical state)
4.3 mm (total travel)
Class I conforming to IEC 60536Spring returnRoundGreen flushSilver alloy (Ag/Ni)ZamakComplete product7000000 Pa at 55 °C, distance : 0.1 mStandard contactsCross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
3 A at 240 V, AC-15, A600 
conforming to 
EN/IEC 60947-5-1
6 A at 120 V, AC-15, 
A600 conforming to 
EN/IEC 60947-5-1
0.1 A at 600 V, DC-13, 
Q600 conforming to 
EN/IEC 60947-5-1
0.27 A at 250 V, DC-13, 
Q600 conforming to 
EN/IEC 60947-5-1
0.55 A at 125 V, DC-13, Q600 conforming to 
EN/IEC 60947-5-1
1.2 A at 600 V, AC15, 
A600 conforming to 
EN/IEC 60947-5-1
Λ  < 10exp(-6) at 5 V and 1 mA 
in clean environment conforming to 
EN/IEC 60947-5-4
Λ  < 10exp(-8) at 17 V and 5 mA 
in clean environment conforming to 
EN/IEC 60947-5-4
Standard3.5 N NC 
changing electrical state
3.8 N
--------Direct <2.4 W
XB4BW34M5Harmony XB4Illuminated push-buttonXB4220...240 V AC at 50/60 Hz5 gn (f= 2 to 500 Hz) 
conforming to 
IEC 60068-2-6
30 gn (duration = 18 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
50 gn (duration = 11 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to 
EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to 
EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to 
EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to 
EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to 
EN/IEC 60947-5-1 appendix C
10000000 cycles30 mm47 mm57 mm0.17 kgIP66 conforming to IEC 60529
IP67
IP69
IP69K
NEMA 13
NEMA 4X
EN/IEC 60947-1
JIS C8201-5-1
EN/IEC 
60947-5-5
CSA C22.2 No 14
EN/IEC 
60947-5-1
UL 508
EN/IEC 
60947-5-4
JIS C8201-1
-40 to 70 °C-40 to 70 °CBV
UL listed
CSA
LROS (Lloyds register of shipping)
DNV
GL
RINA
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on 
European Union markets 
following specific waste collection
and never end up in rubbish bins
REACH DeclarationYes18 months0.8 to 1.2 N.m 
conforming to EN 60947-1
Steady1Integral LED600 V 
(pollution degree 3) 
conforming to 
EN/IEC 60947-1
10 A conforming to EN/IEC 60947-5-1IK06 conforming to IEC 5010222 mmProtected LED1 NO + 1 NCScrew clamp terminals, <= 2 x 1.5 mm2  
with cable end conforming to
EN/IEC 60947-1
Screw clamp terminals, 1 x 0.22...2 x 2.5 mm2  
without cable end conforming to 
EN/IEC 60947-1
Chromium plated metal(13-14)NO
(21-22)NC
10 A cartridge fuse type gG conforming to EN/IEC 60947-5-16 kV EN/IEC 60947-1Slow-breakWith conforming to EN/IEC 60947-5-1 appendix KTHWith plain lens1.5 mm
(NC changing electrical state)
2.6 mm
(NO changing electrical state)
4.3 mm (total travel)
Class I conforming to IEC 60536Spring returnRoundRed flushSilver alloy (Ag/Ni)ZamakComplete product7000000 Pa at 55 °C, distance : 0.1 mStandard contactsCross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
3 A at 240 V, AC-15, 
A600 conforming to
EN/IEC 60947-5-1
6 A at 120 V, AC-15, 
A600 conforming to 
EN/IEC 60947-5-1
0.1 A at 600 V, DC-13, 
Q600 conforming to 
EN/IEC 60947-5-1
0.27 A at 250 V, DC-13, 
Q600 conforming to 
EN/IEC 60947-5-1
0.55 A at 125 V, DC-13, 
Q600 conforming to 
EN/IEC 60947-5-1
1.2 A at 600 V, AC-15, 
A600 conforming to 
EN/IEC 60947-5-1
Λ  < 10exp(-6) at 5 V and 1 mA 
in clean environment conforming to
EN/IEC 60947-5-4
Λ  < 10exp(-8) at 17 V and 5 mA 
in clean environment conforming to 
EN/IEC 60947-5-4
Standard3.5 N NC 
changing electrical state
3.8 N
100000 h at rated voltage and 25 °C195 to 264 V AC6 kV on contact (on metal parts) conforming to IEC 61000-4-2
8 kV in free air (in insulating parts) conforming to IEC 61000-4-2
14 mA1 kV 
conforming to
IEC 61000-4-5
2 kV 
conforming to IEC 61000-4-4
10 V/m conforming to IEC 61000-4-3Class B conforming to IEC 55011-
XB4BW35G5Harmony XB4Illuminated push-buttonXB4110...120 V AC at 50/60 Hz5 gn (f= 2 to 500 Hz) 
conforming to 
IEC 60068-2-6
30 gn (duration = 18 ms)
for half sine wave acceleration
conforming to IEC 60068-2-27
50 gn (duration = 11 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to 
EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to 
EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to 
EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to 
EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to 
EN/IEC 60947-5-1 appendix C
10000000 cycles30 mm47 mm101 mm0.097 kgIP66 conforming to IEC 60529
IP67
IP69
IP69K
NEMA 13
NEMA 4X
EN/IEC 60947-1
CSA C22.2 No 14
JIS C8201-5-1
EN/IEC 
60947-5-1
EN/IEC 
60947-5-5
EN/IEC 
60947-5-4
UL 508
JIS C8201-1
-40 to 70 °C-40 to 70 °CCSA
BV
GL
RINA
UL listed
LROS (Lloyds register of shipping)
DNV
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on 
European Union markets 
following specific waste collection
and never end up in rubbish binss
REACH DeclarationYes18 months0.8 to 1.2 N.m conforming to EN 60947-1Steady1Integral LED600 V 
(pollution degree 3) 
conforming to
EN/IEC 60947-1
10 A conforming to EN/IEC 60947-5-1IK06 conforming to IEC 5010222 mmProtected LED1 NO + 1 NCScrew clamp terminals, <= 2 x 1.5 mm2  
with cable end conforming to 
EN/IEC 60947-1
Screw clamp terminals, 1 x 0.22...2 x 2.5 mm2  
without cable end conforming to
EN/IEC 60947-1
Chromium plated metal(13-14)NO
(21-22)NC
10 A cartridge fuse type gG conforming to EN/IEC 60947-5-16 kV EN/IEC 60947-1Slow-breakWith conforming to EN/IEC 60947-5-1 appendix KTHWith plain lens1.5 mm
(NC changing electrical state)
2.6 mm 
(NO changing electrical state)
4.3 mm (total travel)
Class I conforming to IEC 60536Spring returnRoundOrange flushSilver alloy (Ag/Ni)ZamakComplete product7000000 Pa at 55 °C, distance : 0.1 mStandard contactsCross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
3 A at 240 V, AC-15,
A600 conforming to
EN/IEC 60947-5-1
6 A at 120 V, AC-15,
A600 conforming to 
EN/IEC 60947-5-1
0.1 A at 600 V, DC-13, 
Q600 conforming to 
EN/IEC 60947-5-1
0.27 A at 250 V, DC-13, Q600 conforming to
EN/IEC 60947-5-1
0.55 A at 125 V, DC-13, Q600 conforming to 
EN/IEC 60947-5-1
1.2 A at 600 V, AC-15, 
A600 conforming to 
EN/IEC 60947-5-1
Λ  < 10exp(-6) at 5 V and 1 mA 
in clean environment conforming to 
EN/IEC 60947-5-4
Λ  < 10exp(-8) at 17 V and 5 mA 
in clean environment conforming to
EN/IEC 60947-5-4
Standard3.5 N NC 
changing electrical state
3.8 N
100000 h at rated voltage and 25 °C100 to 132 V AC6 kV on contact (on metal parts) conforming to IEC 61000-4-2
8 kV in free air (in insulating parts) conforming to IEC 61000-4-2
14 mA1 kV 
conforming to
IEC 61000-4-5
2 kV 
conforming to IEC 61000-4-4
10 V/m conforming to IEC 61000-4-3Class B conforming to IEC 55011-
XB4BW35M5Harmony XB4Illuminated push-buttonXB4220...240 V AC at 50/60 Hz5 gn (f= 2 to 500 Hz) 
conforming to
IEC 60068-2-6
30 gn (duration = 18 ms)
for half sine wave acceleration 
conforming to IEC 60068-2-27
50 gn (duration = 11 ms)
for half sine wave acceleration 
conforming to IEC 60068-2-27
1000000 cycles, AC-15, 2 A at 
230 V, operating rate <3600 cyc/h, 
load factor: 0.5 conforming to 
EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 3 A at 
120 V, operating rate <3600 cyc/h, 
load factor: 0.5 conforming to
EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 4 A at 
24 V, operating rate <3600 cyc/h, 
load factor: 0.5 conforming to
EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.2 A at 
110 V, operating rate <3600 cyc/h, 
load factor: 0.5 conforming to 
EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.5 A at 
24 V, operating rate <3600 cyc/h, 
load factor: 0.5 conforming to
EN/IEC 60947-5-1 appendix C
10000000 cycles30 mm47 mm101 mm0.097 kgIP66 conforming to IEC 60529
IP67
IP69
IP69K
NEMA 13
NEMA 4X
JIS C8201-5-1
UL 508
EN/IEC 
60947-5-5
EN/IEC 60947-1
CSA C22.2 No 14
EN/IEC 
60947-5-1
EN/IEC 
60947-5-4
JIS C8201-1
-40 to 70 °C-40 to 70 °CDNV
CSA
LROS (Lloyds register of shipping)
GL
BV
UL listed
RINA
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on 
European Union markets 
following specific waste collection
and never end up in rubbish bins
REACH DeclarationYes18 months0.8 to 1.2 N.m 
conforming to EN 60947-1
Steady1Integral LED600 V 
(pollution degree 3) 
conforming to 
EN/IEC 60947-1
10 A conforming to EN/IEC 60947-5-1IK06 conforming to IEC 5010222 mmProtected LED1 NO + 1 NCScrew clamp terminals, <= 2 x 1.5 mm2 
with cable end conforming to 
EN/IEC 60947-1
Screw clamp terminals, 1 x 0.22...2 x 2.5 mm2
without cable end conforming to 
EN/IEC 60947-1
Chromium plated metal(21-22)NC
(13-14)NO
10 A cartridge fuse type gG conforming to EN/IEC 60947-5-16 kV EN/IEC 60947-1Slow-breakWith conforming to EN/IEC 60947-5-1 appendix KTHWith plain lens1.5 mm 
(NC changing electrical state)
2.6 mm 
(NO changing electrical state)
4.3 mm (total travel)
Class I conforming to IEC 60536Spring returnRoundOrange flushSilver alloy (Ag/Ni)ZamakComplete product7000000 Pa at 55 °C, distance : 0.1 mStandard contactsCross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
3 A at 240 V, AC-15, 
A600 conforming to 
EN/IEC 60947-5-1
6 A at 120 V, AC-15, 
A600 conforming to 
EN/IEC 60947-5-1
0.1 A at 600 V, DC-13, 
Q600 conforming to 
EN/IEC 60947-5-1
0.27 A at 250 V, DC-13, Q600 conforming to 
EN/IEC 60947-5-1
0.55 A at 125 V, DC-13, Q600 conforming to 
EN/IEC 60947-5-1
1.2 A at 600 V, AC-15, 
A600 conforming to
EN/IEC 60947-5-1
Λ  < 10exp(-6) at 5 V and 1 mA 
in clean environment conforming to 
EN/IEC 60947-5-4
Λ  < 10exp(-8) at 17 V and 5 mA 
in clean environment conforming to 
EN/IEC 60947-5-4
Standard3.5 N NC 
changing electrical state
3.8 N
100000 h at rated voltage and 25 °C195 to 264 V AC6 kV on contact (on metal parts) conforming to IEC 61000-4-2
8 kV in free air (in insulating parts) conforming to IEC 61000-4-2
14 mA1 kV 
conforming to
IEC 61000-4-5
2 kV
conforming to IEC 61000-4-4
10 V/m conforming to IEC 61000-4-3Class B conforming to IEC 55011-
XB4BW36G5Harmony XB4Illuminated push-buttonXB4110...120 V AC at 50/60 Hz5 gn (f= 2 to 500 Hz) 
conforming to 
IEC 60068-2-6
30 gn (duration = 18 ms) 
for half sine wave acceleration 
conforming to IEC 60068-2-27
50 gn (duration = 11 ms)
 for half sine wave acceleration 
conforming to IEC 60068-2-27
1000000 cycles, AC-15, 2 A at 
230 V, operating rate <3600 cyc/h, 
load factor: 0.5 conforming to 
EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 3 A
at 120 V, operating rate <3600cyc/h, 
load factor: 0.5 conforming to 
EN/IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 4 A
at 24 V, operating rate <3600 cyc/h, 
load factor: 0.5 conforming to
EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.2 A 
at 110 V, operating rate <3600cyc/h, 
load factor: 0.5 conforming to 
EN/IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.5 A 
at 24 V, operating rate <3600 cyc/h, 
load factor: 0.5 conforming to 
EN/IEC 60947-5-1 appendix C
10000000 cycles30 mm47 mm101 mm0.097 kgIP66 conforming to IEC 60529
IP67
IP69
IP69K
NEMA 13
NEMA 4X
JIS C8201-5-1
EN/IEC 60947-1
EN/IEC 
60947-5-4
EN/IEC 
60947-5-5
CSA C22.2 No 14
UL 508
EN/IEC 
60947-5-1
JIS C8201-1
-40 to 70 °C-40 to 70 °CLROS (Lloyds register of shipping)
RINA
BV
UL listed
CSA
DNV
GL
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on 
European Union markets 
following specific waste collection
and never end up in rubbish bins
REACH DeclarationYes18 months0.8 to 1.2 N.m 
conforming to EN 60947-1
Steady1Integral LED600 V 
(pollution degree 3) 
conforming to
EN/IEC 60947-1
10 A conforming to EN/IEC 60947-5-1IK06 conforming to IEC 5010222 mmProtected LED1 NO + 1 NCScrew clamp terminals, <= 2 x 1.5 mm2 
with cable end conforming to 
EN/IEC 60947-1
Screw clamp terminals, 1 x 0.22...2 x 2.5 mm2 
without cable end conforming to 
EN/IEC 60947-1
Chromium plated metal(21-22)NC
(13-14)NO
10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1EN/IEC 60947-1 6 kVSlow-breakWith conforming to EN/IEC 60947-5-1 appendix KTHWith plain lens1.5 mm
(NC changing electrical state)
2.6 mm 
(NO changing electrical state)
4.3 mm (total travel)
Class I conforming to IEC 60536Spring returnRoundBlue flushSilver alloy (Ag/Ni)ZamakComplete product7000000 Pa at 55 °C, distance : 0.1 mStandard contactsCross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
3 A at 240 V, AC-15, 
A600 conforming to 
EN/IEC 60947-5-1
6 A at 120 V, AC-15, 
A600 conforming to 
EN/IEC 60947-5-1
0.1 A at 600 V, DC-13,
Q600 conforming to 
EN/IEC 60947-5-1
0.27 A at 250 V, DC-13, Q600 conforming to 
EN/IEC 60947-5-1
0.55 A at 125 V, 
DC-13, Q600 conforming to 
EN/IEC 60947-5-1
1.2 A at 600 V, AC-15, A600 
conforming to 
EN/IEC 60947-5-1
Λ  < 10exp(-6) at 5 V and 1 mA 
in clean environment conforming to 
EN/IEC 60947-5-4
Λ  < 10exp(-8) at 17 V and 5 mA 
in clean environment conforming to 
EN/IEC 60947-5-4
Standard3.5 N NC 
changing electrical state
3.8 N
100000 h at rated voltage and 25 °C100 to 132 V AC6 kV on contact (on metal parts) conforming to IEC 61000-4-2
8 kV in free air (in insulating parts) conforming to IEC 61000-4-2
14 mA1 kV 
conforming to
IEC 61000-4-5
2 kV 
conforming to IEC 61000-4-4
10 V/m conforming to IEC 61000-4-3Class B conforming to IEC 55011-
Part Number
XB4BW34M5
XB4BW35G5
XB4BW35M5
XB4BW36G5
XB4BW3365
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension depth
(mm)
Maximum Operating Temperature Push Button Colour

฿ 716.88

220V. LED PUSHBUTTON R 1 Piece(s) 2 Day(s) 57 mm70 °CRed

฿ 716.88

LED ILLUMINATED PUSHBUTTON 1 Piece(s) 2 Day(s) 101 mm70 °COrange

฿ 716.88

220V.LED PUSHBUTTON Y 1 Piece(s) 2 Day(s) 101 mm70 °COrange

฿ 716.88

LED ILLUMINATED PUSHBUTTON 1 Piece(s) 60 Day(s) 101 mm70 °CBlue

฿ 568.88

ILLU.PB 22MM GREEN NO BULB 1 Piece(s) 60 Day(s) 57 mm55 °CGreen

Loading...

  1. 1
 

Basic Information

Mounting Hole Ø22 Dimension width(mm) 30 mm Dimension vertical(mm) 47 mm
Series Harmony XB4 IP Rating IP66 conforming to IEC 60529 IP67 IP69 IP69K Minimum Operating Temperature -40°C
Push Button Shape Round Body Material Chromium plated metal Contact Configuration 1 NO + 1 NC
Product or component type Illuminated push-button