1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

TeSys GV2 & GV3 Auxiliary Contact

ACC. AUXILIARY CONTACT

TeSys GV2 & GV3 Auxiliary Contact
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 407.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

TeSys GV2 & GV3, Auxiliary Contact, 1 NO + 1 NO (Fault)

Product CodeProduct or component typeDevice short nameMechanical durability Width Height Depth Net weightEnvironmental characteristicSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureWEEEREACH RegulationREACH free of SVHCWarrantyTightening torqueToxic heavy metal freeMinimum switching currentProtection typeRange[Ue] rated operational voltage[Ui] rated insulation voltage[Ith] conventional free air thermal currentMinimum switching voltageProduct compatibilityMounting locationConnections - terminalsRated operational power in WAuxiliary contacts operationPole contact compositionRated operational power in VA
GVAD1010Auxiliary contact blockGVAD100000 cycles9.3 mm89 mm66 mm0.055 kgNormal environmentGreen Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following specific 
waste collection and never end up in rubbish bins
REACH DeclarationYes18 months1.4 N.m - on screw clamp terminalsYes5 mAGB2CB... circuit breaker
GG fuse 10 A
TeSys48...690 V AC
24...240 V DC
690 V conforming to IEC  60947-1
300 V conforming to UL 508
300 V conforming to 
CSA C22.2 No 14
6 A
2.5 A for fault signalling
17 VGV2L
GV2P
GV2RT
GV3L
GV2LE
GV3P
GV2ME
Left side
Screw clamp terminals 1 cable(s) 
1 to 2.5 mm2 solid
Screw clamp terminals 2 cable(s) 
1 to 2.5 mm2 solid
Screw clamp terminals 1 cable(s) 
0.75 to 2.5 mm2 flexible without cable end
Screw clamp terminals 2 cable(s) 
0.75 to 2.5 mm2 flexible without cable end
Screw clamp terminals 2 cable(s) 
0.75 to 1.5 mm2 flexible with cable end
Screw clamp terminals 1 cable(s) 
0.75 to 1.5 mm2 flexible with cable end
120 W at 240 V DC-13 - electrical durability: 
100000 cycles
140 W at 110 V DC-13 - electrical durability: 
100000 cycles
140 W at 24 V DC-13 - electrical durability: 
100000 cycles
180 W at 60 V DC-13 - electrical durability: 
100000 cycles
240 W at 48 V DC-13 - electrical durability: 
100000 cycles
15 W at 48 V DC-13 - electrical durability: 
1000 cycles
24 W at 24 V DC-13 - electrical durability: 
1000 cycles
9 W at 60 V DC-13 - electrical durability: 
1000 cycles
Fault signal 1 NO2 NO300 VA at 48 V AC-15 - electrical durability: 
100000 cycles
414 VA at 690 V AC-15 - electrical durability: 
100000 cycles
500 VA at 110 to 127 V AC-15 - electrical durability: 
100000 cycles
500 VA at 500 V AC-15 - electrical durability: 
100000 cycles
650 VA at 440 V AC-15 - electrical durability: 
100000 cycles
720 VA at 230 to 240 V AC-15 - electrical durability: 
100000 cycles
850 VA at 380 to 415 V AC-15 - electrical durability: 
100000 cycles
36 VA at 24 V AC-14 - electrical durability: 1000 cycles
48 VA at 48 V AC-14 - electrical durability: 1000 cycles
72 VA at 110 to 127 V AC-14 - electrical durability: 1000 cycles
Part Number
GVAD1010
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 407.00

ACC. AUXILIARY CONTACT 1 Piece(s) Same day

Loading...

  1. 1
 

Basic Information

For Use With GV2L, GV2P, GV2RT, GV3L, GV2LE, GV3P, GV2ME Rated Operational Voltage 48...690 V AC, 24...240 V DC Minimum switching current 5 mA
Minimum switching voltage 17 V Mounting location Left side Pole contact composition 2 NO
Product or component type Auxiliary contact block Mechanical durability 100000 cycles

Please check the type/dimensions/specifications of the part GVAD1010 in the TeSys GV2 & GV3 Auxiliary Contact series.