1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

TeSys D Auxiliary Contact Block 2NO

CONTACTOR

TeSys D Auxiliary Contact Block 2NO
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 323.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

TeSys D, Auxiliary Contact Block, 2 NO, Screw-Clamps Terminals

Product CodeRange of productProduct or component typeDevice short nameMechanical durabilityIP degree of protectionStandardsAmbient air temperature for operationAmbient air temperature for storageProduct certificationsEnvironmental characteristicSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureWEEEOperating altitudeREACH RegulationREACH free of SVHCWarrantyTightening torqueToxic heavy metal freeMinimum switching currentProtection typeRange compatibilityRange[Ue] rated operational voltage[Ui] rated insulation voltage[Ith] conventional free air thermal currentMinimum switching voltageMounting locationConnections - terminalsProtective treatmentInsulation resistanceAuxiliary contacts operationPole contact compositionIrms rated making capacityNon-overlap timePermissible 
short-time 
rating
LADN20TeSys DAuxiliary contact blockLADN30 McyclesIP20 conforming to IEC 60529EN/IEC 
60947-5-1
UL 60947-5-1
CSA C22.2 
No 60947-5-1
GB/T 14048.5
-5 to 60 °C-60 to 80 °CIECEE CB Scheme
UL
CSA
CCC
EAC
Normal environmentGreen Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following specific 
waste collection and never end up in rubbish bins
3000 mREACH DeclarationYes18 months1.7 N.mYes5 mAGG fuse 10 ATeSys CAD
TeSys LC1D
TeSys LC1F
TeSys CR1F
TeSys690 V AC 25...400 Hz690 V conforming to IEC 
60947-5-1
600 V - certifications CSA
600 V - certifications UL
10 A (at 60 °C)17 VFrontScrew clamp terminals 1 cable(s) 
1 to 2.5 mm2 flexible with cable end
Screw clamp terminals 1 cable(s) 
1 to 2.5 mm2 flexible without cable end
Screw clamp terminals 2 cable(s) 
1 to 2.5 mm2 flexible with cable end
Screw clamp terminals 2 cable(s) 
1 to 2.5 mm2 flexible without cable end
Screw clamp terminals 1 cable(s) 
1 to 2.5 mm2 solid
Screw clamp terminals 2 cable(s) 
1 to 2.5 mm2 solid
TH conforming to IEC 60068> 10 MOhmInstantaneous2 NO140 A AC 
conforming to IEC 60947-5-1
250 A DC 
conforming to IEC 60947-5-1
1.5 ms on de-energisation 
no overlap between NC and NO contact
1.5 ms on energisation 
no overlap between NC and NO contact
100 A 60 °C 
1 s
120 A 60 °C 
500 ms
140 A 60 °C 
100 ms
Part Number
LADN20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 323.75

CONTACTOR 1 Piece(s) 2 Day(s)

Loading...

  1. 1
 

Basic Information

Rated Operational Voltage 690 V AC 25...400 Hz Minimum switching current 5 mA Minimum switching voltage 17 V
Mounting location Front Pole contact composition 2 NO Product or component type Auxiliary contact block
Mechanical durability 30 Mcycles

Please check the type/dimensions/specifications of the part LADN20 in the TeSys D Auxiliary Contact Block 2NO series.