1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

TeSys D Contactor Coil

COIL CONTACTOR 110V

TeSys D Contactor Coil
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 508.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

TeSys D, Contactor Coil, LXD1, 110 V AC 50/60 Hz For 9… 38 A Contactor

Product CodeProduct or component typeDevice short nameMechanical durabilityNet weightAmbient air temperature for operationSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileREACH RegulationREACH free of SVHCWarranty[Uc] control circuit voltageToxic heavy metal freeRangeProduct compatibilityMaximum operating rateControl circuit typeControl circuit voltage limitsInrush power in VAHold‑in power consumption in VAHeat dissipationCoil technologyAverage resistanceInductance of closed circuit
LXD1F7Contactor coilLXD115 Mcycles0.07 kg‑5 to 60 °CGreen Premium productPro‑active compliance (Product out of EU RoHS legal scope)  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationREACH DeclarationYes18 months110 V AC 50/60 HzYesTeSysLC1DT20...DT40
LC1D09...D38
CAD
3600 cyc/h 60 °CAC at 50/60 HzDrop‑out: 0.3...0.6 Uc at 50/60 Hz (at <60 °C)
Operational: 0.8...1.1 Uc at 50 Hz (at <60 °C)
Operational: 0.85...1.1 Uc at 60 Hz (at <60 °C)
70 VA 60 Hz cos phi 0.75 (at 20 °C)
70 VA 50 Hz cos phi 0.75 (at 20 °C)
7.5 VA 60 Hz cos phi 0.3 (at 20 °C)
7 VA 50 Hz cos phi 0.3 (at 20 °C)
2 to 3 W at 50/60 HzWithout built‑in suppressor module124.1 Ohm at 20 °C4.6 H
Part Number
LXD1F7
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 508.75

COIL CONTACTOR 110V 1 Piece(s) 60 Day(s)

Loading...

  1. 1
 

Basic Information

For Use With LC1DT20...DT40, LC1D09...D38, CAD Product or component type Contactor coil Mechanical durability 15 Mcycles
Control Circuit Voltage 110 V AC 50/60 Hz

Please check the type/dimensions/specifications of the part LXD1F7 in the TeSys D Contactor Coil series.