1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thermal Magnetic Motor Circuit Breaker TeSys GV3 (Part Number)

Thermal Magnetic Motor Circuit Breaker TeSys GV3
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,561.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Motor circuit breaker TeSys Deca GV3 series from Schneider electric. - TeSys GV motor circuit breaker, 3 poles (3P), 25A/690V, for 3-phase motor applications 11kW at 400V. - New modern look & feel of all machines. - Easier to install and operate with multi-standard screws. - Safe and long-lasting power connection with EverLink terminals. - Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine, ATEX), Green Premium compliant (RoHS/REACh). - Mounting with 35 mm symmetrical DIN rail by clipped, mounting with panel by screwed (with 3 x M4 screws).

Product CodeDevice short nameFixing modeElectrical durabilityMechanical durability Width  Height  Depth Net weightIP degree of protectionStandardsAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureOperating altitudeREACH RegulationMotor power kWUtilisation categoryNetwork frequencyTightening torqueOperating positionRange[Ue] rated operational voltage[Ui] rated insulation voltageIK degree of protectionConnections - terminalsPoles descriptionMaximum operating rate [Uimp] rated impulse withstand voltage Protective treatmentProduct nameBreaking capacityDevice applicationControl typePower dissipation per poleFire resistancePhase failure sensitivityNetwork typeThermal protection adjustment range[In] rated current [Ics] rated service short-circuit breaking capacity Trip unit technologyMagnetic tripping currentRated dutySuitability for isolationWEEEWarranty[Ith] conventional free air thermal currentColourConnection pitchMechanical robustness
GV3P25GV3P35 mm symmetrical DIN rail: clipped
Panel: screwed (with 3 x M4 screws)
50000 cycles for AC-3 
at 440 V In
50000 cycles55 mm132 mm136 mm0.96 kgIP20 conforming to IEC 60529EN/IEC 
60947-2
EN/IEC 
60947-4-1
CSA C22.2 No 
60947-4-1
UL 60947-4-1
-20 to 60 °C-40 to 80 °CIECEE CB Scheme
UL
CSA
CCC
EAC
ATEX
BV
LROS (Lloyds register of shipping)
DNV-GL
ABS
Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental Profile3000 mREACH Declaration
18.5 kW 
at 690 V
AC 50/60 Hz
11 kW 
at 400/415 V 
AC 50/60 Hz
15 kW 
at 500 V 
AC 50/60 Hz
AC-3 conforming to IEC 
60947-4-1
Category A conforming to IEC 
60947-2
50/60 Hz conforming to IEC 
60947-4-1
5 N.m 
on EverLink BTR screw connectors 
for cable 25 mm2
8 N.m 
on EverLink BTR screw connectors 
for cable 35 mm2
Any positionTeSys
690 V AC 50/60 Hz 
conforming to IEC 60947-2
690 V AC 50/60 Hz 
conforming to IEC 60947-2
IK09EverLink BTR screw connectors 2 cable(s) 
1 to 25 mm2 solid
EverLink BTR screw connectors 2 cable(s) 
1 to 25 mm2 flexible without cable end
EverLink BTR screw connectors 2 cable(s) 
1 to 25 mm2 flexible with cable end
3P25 cyc/h6 kV IEC 60947-2THTeSys GV3100 kA Icu at 230/240 V AC 50/60 Hz conforming to IEC 
60947-2
100 kA Icu at 400/415 V 
AC 50/60 Hz conforming to IEC 
60947-2
50 kA Icu at 440 V 
AC 50/60 Hz conforming to IEC 
60947-2
6 kA Icu at 690 V 
AC 50/60 Hz conforming to IEC 
60947-2
12 kA Icu at 500 V 
AC 50/60 Hz conforming to IEC 
60947-2
MotorRotary knob8 W960 °C conforming to IEC 
60695-2-1
Yes conforming to IEC 
60947-4-1
AC17 to 25 A25 A100 % at 230/240 V 
AC 50/60 Hz 
conforming to IEC 60947-2
100 % at 440 V 
AC 50/60 Hz 
conforming to IEC 60947-2
100 % at 400/415 V 
AC 50/60 Hz 
conforming to IEC 60947-2
50 % at 500 V 
AC 50/60 Hz 
conforming to IEC 60947-2
50 % at 690 V
AC 50/60 Hz 
conforming to IEC 60947-2
Thermal-magnetic350 AContinuous conforming to IEC 
60947-4-1
Yes conforming to IEC 
60947-1
-18 months2 A conforming to IEC 60947-4-1---
GV3P326GV3P35 mm symmetrical DIN rail: clipped
Panel: screwed (with 3 x M4 screws)
50000 cycles for AC-3 
at 440 V In
50000 cycles55 mm132 mm136 mm0.96 kgIP20 conforming to IEC 60529EN/IEC 
60947-2
EN/IEC 
60947-4-1
CSA C22.2 No 
60947-4-1
UL 60947-4-1
-20 to 60 °C-40 to 80 °CIECEE CB Scheme
UL
CSA
CCC
EAC
ATEX
BV
LROS (Lloyds register of shipping)
DNV-GL
ABS
Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental Profile3000 mREACH Declaration
15 kW 
at 400/415 V 
AC 50/60 Hz
18.5 kW 
at 500 V 
AC 50/60 Hz
22 kW 
at 690 V 
AC 50/60 Hz
AC-3 conforming to IEC 
60947-4-1
Category A conforming to IEC 
60947-2
50/60 Hz conforming to IEC 
60947-4-1
6 N.m on bars M6 screw type
6 N.m 
on lugs-ring terminals M6 screw type
Any positionTeSys
690 V AC 50/60 Hz 
conforming to IEC 60947-2
690 V AC 50/60 Hz 
conforming to IEC 60947-2
IK09Lugs-ring terminals external diameter: 
6 mm
Bars 6 x 13.5 mm
3P25 cyc/hIEC 60947-2 6 kVTHTeSys GV3100 kA Icu at 230/240 V 
AC 50/60 Hz conforming to IEC 
60947-2
100 kA Icu at 400/415 V 
AC 50/60 Hz conforming to IEC 
60947-2
50 kA Icu at 440 V 
AC 50/60 Hz conforming to IEC 
60947-2
6 kA Icu at 690 V AC 50/60 Hz 
conforming to IEC 60947-2
12 kA Icu at 500 V AC 50/60 Hz 
conforming to IEC 60947-2
MotorRotary knob8 W960 °C conforming to IEC 
60695-2-1
Yes conforming to IEC 
60947-4-1
AC23 to 32 A32 A100 % at 230/240 V 
AC 50/60 Hz 
conforming to IEC 60947-2
100 % at 440 V 
AC 50/60 Hz 
conforming to IEC 60947-2
100 % at 400/415 V 
AC 50/60 Hz 
conforming to IEC 60947-2
50 % at 500 V 
AC 50/60 Hz 
conforming to IEC 60947-2
50 % at 690 V 
AC 50/60 Hz 
conforming to IEC 60947-2
Thermal-magnetic448 AContinuous conforming to IEC 
60947-4-1
Yes conforming to IEC 
60947-1
The product must be disposed on European Union markets following specific 
waste collection and never end up in rubbish bins
18 months32 A conforming to IEC 60947-4-1-17.5 mm 
without spreaders
-
GV3P40GV3P35 mm symmetrical DIN rail: clipped
Panel: screwed (with 3 x M4 screws)
50000 cycles for AC-3 
at 440 V In
50000 cycles55 mm132 mm136 mm0.96 kgIP20 conforming to IEC 60529EN/IEC 
60947-2
EN/IEC 
60947-4-1
CSA C22.2 No 
60947-4-1
UL 60947-4-1
-20 to 60 °C-40 to 80 °CIECEE CB Scheme
UL
CSA
CCC
EAC
ATEX
BV
LROS (Lloyds register of shipping)
DNV-GL
ABS
Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental Profile3000 mREACH Declaration
18.5 kW 
at 400/415 V 
AC 50/60 Hz
22 kW 
at 500 V 
AC 50/60 Hz
37 kW 
at 690 V 
AC 50/60 Hz
AC-3 conforming to IEC 
60947-4-1
Category A conforming to IEC 
60947-2
50/60 Hz conforming to IEC 
60947-4-1
5 N.m 
on EverLink BTR screw connectors 
for cable 25 mm2
8 N.m 
on EverLink BTR screw connectors 
for cable 35 mm2
Any positionTeSys
690 V AC 50/60 Hz 
conforming to IEC 60947-2
690 V AC 50/60 Hz 
conforming to IEC 60947-2
IK09EverLink BTR screw connectors 2 cable(s) 
1 to 25 mm2 solid
EverLink BTR screw connectors 2 cable(s) 
1 to 25 mm2 flexible without cable end
EverLink BTR screw connectors 2 cable(s) 
1 to 25 mm2 flexible with cable end
3P25 cyc/h6 kV IEC 60947-2THTeSys GV3100 kA Icu at 230/240 V AC 50/60 Hz 
conforming to IEC 60947-2
50 kA Icu at 440 V AC 50/60 Hz 
conforming to IEC 60947-2
6 kA Icu at 690 V AC 50/60 Hz 
conforming to IEC 60947-2
50 kA Icu at 400/415 V AC 50/60 Hz 
conforming to IEC 60947-2
12 kA Icu at 500 V AC 50/60 Hz 
conforming to IEC 60947-2
MotorRotary knob8 W960 °C conforming to IEC 
60695-2-1
Yes conforming to IEC 
60947-4-1
AC30 to 40 A40 A100 % at 230/240 V 
AC 50/60 Hz 
conforming to IEC 60947-2
100 % at 440 V 
AC 50/60 Hz 
conforming to IEC 60947-2
100 % at 400/415 V 
AC 50/60 Hz 
conforming to IEC 60947-2
50 % at 500 V 
AC 50/60 Hz 
conforming to IEC 60947-2
50 % at 690 V 
AC 50/60 Hz 
conforming to IEC 60947-2
Thermal-magnetic560 AContinuous conforming to IEC 
60947-4-1
Yes conforming to IEC 
60947-1
The product must be disposed on European Union markets following specific 
waste collection and never end up in rubbish bins
18 months40 A conforming to IEC 60947-4-1---
GV3P50GV3P35 mm symmetrical DIN rail: clipped
Panel: screwed (with 3 x M4 screws)
50000 cycles for AC-3 
at 440 V In
50000 cycles55 mm132 mm136 mm0.96 kgIP20 conforming to IEC 60529EN/IEC 
60947-2
EN/IEC 
60947-4-1
CSA C22.2 No 
60947-4-1
UL 60947-4-1
-20 to 60 °C-40 to 80 °CIECEE CB Scheme
UL
CSA
CCC
EAC
ATEX
BV
LROS (Lloyds register of shipping)
DNV-GL
ABS
Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental Profile3000 mREACH Declaration
22 kW 
at 400/415 V 
AC 50/60 Hz
30 kW 
at 500 V 
AC 50/60 Hz
45 kW 
at 690 V 
AC 50/60 Hz
AC-3 conforming to IEC 
60947-4-1
Category A conforming to IEC 
60947-2
50/60 Hz conforming to IEC 
60947-4-1
5 N.m 
on EverLink BTR screw connectors 
for cable 25 mm2
8 N.m 
on EverLink BTR screw connectors 
for cable 35 mm2
Any positionTeSys
690 V AC 50/60 Hz 
conforming to IEC 60947-2
690 V AC 50/60 Hz 
conforming to IEC 60947-2
IK09EverLink BTR screw connectors 2 cable(s) 
1 to 25 mm2 solid
EverLink BTR screw connectors 2 cable(s) 
1 to 25 mm2 flexible without cable end
EverLink BTR screw connectors 2 cable(s) 
1 to 25 mm2 flexible with cable end
3P25 cyc/hIEC 60947-2 6 kVTHTeSys GV3100 kA Icu at 230/240 V AC 50/60 Hz 
conforming to IEC 60947-2
50 kA Icu at 440 V AC 50/60 Hz 
conforming to IEC 60947-2
6 kA Icu at 690 V AC 50/60 Hz 
conforming to IEC 60947-2
50 kA Icu at 400/415 V AC 50/60 Hz 
conforming to IEC 60947-2
12 kA Icu at 500 V AC 50/60 Hz 
conforming to IEC 60947-2
MotorRotary knob8 W960 °C conforming to IEC 
60695-2-1
Yes conforming to IEC 
60947-4-1
AC37 to 50 A50 A100 % at 230/240 V 
AC 50/60 Hz 
conforming to IEC 60947-2
100 % at 440 V 
AC 50/60 Hz 
conforming to IEC 60947-2
100 % at 400/415 V 
AC 50/60 Hz 
conforming to IEC 60947-2
50 % at 500 V
AC 50/60 Hz 
conforming to IEC 60947-2
50 % at 690 V 
AC 50/60 Hz 
conforming to IEC 60947-2
Thermal-magnetic700 AContinuous conforming to IEC 
60947-4-1
Yes conforming to IEC 
60947-1
The product must be disposed on European Union markets following specific 
waste collection and never end up in rubbish bins
18 months50 A conforming to IEC 60947-4-1---
GV3P73GV3P35 mm symmetrical DIN rail: clipped
Panel: screwed (with 3 x M4 screws)
20000 cycles for AC-3 
at 415 V In
50000 cycles55 mm132 mm136 mm0.96 kgIP20 conforming to IEC 60529EN/IEC 
60947-2
EN/IEC 
60947-4-1
CSA C22.2 No 
60947-4-1
UL 60947-4-1
-20 to 60 °C-40 to 80 °CIECEE CB Scheme
UL
CSA
CCC
EAC
ATEX
BV
LROS (Lloyds register of shipping)
DNV-GL
ABS
Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental Profile0...3000 mREACH Declaration
37 kW 
at 400/415 V 
AC 50/60 Hz
55 kW 
at 690 V 
AC 50/60 Hz
45 kW 
at 500 V 
AC 50/60 Hz
AC-3 conforming to IEC 
60947-4-1
Category A conforming to IEC 
60947-2
50/60 Hz
5 N.m 
on EverLink BTR screw connectors 
for cable 25 mm2
8 N.m 
on EverLink BTR screw connectors 
for cable 35 mm2
Any positionTeSys690 V AC 50/60 Hz
690 V AC 50/60 Hz 
conforming to IEC 60947-2
IK09EverLink BTR screw connectors 2 cable(s) 
1 to 25 mm2 solid
EverLink BTR screw connectors 2 cable(s) 
1 to 25 mm2 flexible with cable end
EverLink BTR screw connectors 1 cable(s) 
1 to 35 mm2 solid
EverLink BTR screw connectors 1 cable(s) 
1 to 35 mm2 flexible with cable end
EverLink BTR screw connectors 2 cable(s) 
1 to 25 mm2 flexible
EverLink BTR screw connectors 1 cable(s) 
1 to 35 mm2 flexible
3P25 cyc/hIEC 60947-2 6 kVTCTeSys GV350 kA Icu at 400/415 V AC 50/60 Hz
50 kA Icu at 440 V AC 50/60 Hz
12 kA Icu at 500 V AC 50/60 Hz
6 kA Icu at 690 V AC 50/60 Hz
65 kA Icu at 230/240 V AC 50/60 Hz
MotorRotary knob8 W960 °C conforming to IEC 
60695-2-1
Yes conforming to IEC 
60947-4-1
AC62 to 73 A73 A100 % at 230/240 V 
AC 50/60 Hz
60 % at 400/415 V 
AC 50/60 Hz
60 % at 440 V 
AC 50/60 Hz
50 % at 500 V 
AC 50/60 Hz
50 % at 690 V 
AC 50/60 Hz
Thermal-magnetic1120 AContinuous conforming to IEC 
60947-4-1
Yes conforming to IEC 
60947-1
The product must be disposed on European Union markets following specific 
waste collection and never end up in rubbish bins
--Grey (SE GREY 6)
Green (SE GREEN 2)
-Shocks: 30 Gn for 11 ms opened conforming to IEC 
60068-2-27
Vibrations: 4 Gn, 5...300 Hz conforming to IEC 
60068-2-6
Shocks: 5 Gn for 11 ms closed conforming to IEC 
60068-2-27
Part Number
GV3P25
GV3P40
GV3P50
GV3P73
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCurrent Rating Magnetic tripping current

฿ 3,561.25

MOTOR STARTERS 3P ADJ 1 Piece(s) 60 Day(s) 25 A350 A

฿ 3,931.25

MOTOR STARTERS 3P ADJ 1 Piece(s) 2 Day(s) 40 A560 A

฿ 4,208.75

MOTOR STARTERS 3P ADJ 1 Piece(s) 2 Day(s) 50 A700 A

฿ 5,781.25

MOTOR STARTERS 3P 62-73A 1 Piece(s) 60 Day(s) 73 A1120 A

Loading...

  1. 1
 

Basic Information

Rated block capacity AC 100 V(kA) - Rated block capacity AC 200 V(kA) - Rated block capacity AC 400 V(kA) -
Rated Braking Capacity at Rated Voltage of VDC 250(kA) - Dimension height(mm) 132 mm Dimension width(mm) 55 mm
Dimension depth(mm) 136 mm Number of Poles 3P Minimum Operating Temperature 60 °C
Maximum Operating Temperature -20°C Control Type Rotary knob Power dissipation per pole 8 W