(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PADP-12V-1-S |
PADP-24V-1-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number Of Positions |
---|---|---|---|---|---|---|
฿ 62.37 | CONNECTORS | 1 Piece(s) | Same day | 12 | ||
฿ 57.11 | CONNECTORS | 1 Piece(s) | Same day | 24 |
Loading...
Classification | Connector, Interconnected | Type | Rectangle Connector - Housing | Series | パッド |
---|---|---|---|---|---|
No. Of Rows | 2 | Pitch(Inch) | 0.079インチ(2.00mm) | Distance Between Rows (Inch) | 0.079インチ(2.00mm) |
Installation Type | Free Hanging | Connector Type | レセプタクル | コンタクト終端 | 圧着 |
コンタクトタイプ | 雌ソケット | 締め具タイプ | ラッチロック | 色 | 自然色 |
特長 | - |
How can we improve?
How can we improve?