(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Classification | Connector, Interconnected | Type | Rectangle Connector - Housing | Series | VL |
---|---|---|---|---|---|
No. Of Rows | 1 | Pitch(Inch) | 0.244インチ(6.20mm) | Distance Between Rows (Inch) | - |
Installation Type | Free Hanging | コンタクト終端 | 圧着 | 色 | 自然色 |
特長 | - |
Please check the type/dimensions/specifications of the part VLP-03V in the Housing VL Series series.
Part Number |
---|
VLP-02V |
VLR-02V |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Number Of Positions | Connector Type | コンタクトタイプ | 締め具タイプ |
---|---|---|---|---|---|---|---|---|
฿ 37.87 | 1 Piece(s) | Same day | 2 | プラグ | 雌ソケット | ラッチロック | ||
฿ 47.34 | 1 Piece(s) | Same day | 2 | レセプタクル | 雄ピン | ラッチホルダ |
How can we improve?
How can we improve?