(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Classification | Connector, Interconnected | Type | Rectangle Connector - Housing | Series | ACH |
---|---|---|---|---|---|
Number Of Positions | 2 | No. Of Rows | 1 | Pitch(Inch) | 0.047インチ(1.20mm) |
Distance Between Rows (Inch) | - | Installation Type | Free Hanging | Connector Type | レセプタクル |
コンタクト終端 | 圧着 | コンタクトタイプ | 雌ソケット | 締め具タイプ | - |
色 | 自然色 | 特長 | - |
Please check the type/dimensions/specifications of the part ACHR-02V-S in the Socket enclosure - cable ACH series.
How can we improve?
How can we improve?