(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Classification | Connector, Interconnected | Type | Rectangle Connector - Housing | Series | SH |
---|---|---|---|---|---|
No. Of Rows | 1 | Pitch(Inch) | 0.039インチ(1.00mm) | Distance Between Rows (Inch) | - |
Installation Type | Free Hanging | Connector Type | レセプタクル | コンタクト終端 | 圧着 |
コンタクトタイプ | 雌ソケット | 締め具タイプ | - | 色 | 自然色 |
特長 | - |
Please check the type/dimensions/specifications of the part SHR-07V-S-B in the Socket enclosure - cable SH series.
Part Number |
---|
SHR-02V-S-B |
SHR-04V-S-B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Number Of Positions |
---|---|---|---|---|---|
฿ 36.57 | 1 Piece(s) | Same day | 2 | ||
฿ 28.49 | 1 Piece(s) | Same day | 4 |
How can we improve?
How can we improve?