1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Connector Pin Strip VL Series

CONNECTORS

Connector Pin Strip VL Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 118.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
B02P-VL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 118.11

CONNECTORS 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Classification Connector, Interconnected Type Rectangle Connector - Header, Male Pin Series VL
Number Of Positions 2 No. Of Rows 1 Pitch(Inch) 0.244インチ(6.20mm)
Distance Between Rows (Inch) - Installation Type Through Hole Connector Type ヘッダ、覆い付き
負荷ポジション数 コンタクトタイプ 雄ピン コンタクト嵌合長さ -
コンタクト仕上げ コンタクト仕上げ厚さ - 締め具タイプ ラッチホルダ
終端 はんだ 自然色 特長 -

Please check the type/dimensions/specifications of the part B02P-VL in the Connector Pin Strip VL Series series.