(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Loading...
Classification | Connector, Interconnected | Type | Rectangle Connector - Housing | Series | ZH |
---|---|---|---|---|---|
No. Of Rows | 1 | Pitch(Inch) | 0.059インチ(1.50mm) | Distance Between Rows (Inch) | - |
Installation Type | Free Hanging | Connector Type | レセプタクル | コンタクト終端 | 圧着 |
コンタクトタイプ | 雌ソケット | 締め具タイプ | - | 色 | 自然色 |
特長 | - |
How can we improve?
How can we improve?