1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Socket enclosure - cable PHD

CONNECTORS

Socket enclosure - cable PHD
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 26.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PHDR-16VS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 26.96

CONNECTORS 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Classification Connector, Interconnected Type Rectangle Connector - Housing Series PHD
Number Of Positions 16 No. Of Rows 2 Pitch(Inch) 0.079インチ(2.00mm)
Distance Between Rows (Inch) 0.079インチ(2.00mm) Installation Type Free Hanging Connector Type レセプタクル
コンタクト終端 圧着 コンタクトタイプ 雌ソケット 締め具タイプ -
自然色 特長 -

Please check the type/dimensions/specifications of the part PHDR-16VS in the Socket enclosure - cable PHD series.